1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle Positive, with Hole / No Hole TCGN/TCGR/TCGW (Part Number)

60° Triangle Positive, with Hole / No Hole TCGN/TCGR/TCGW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TCGN/TCGR/TCGW

Part Number
TCGW080201-KW10
TCGW080202-KW10
TCGW110301-KW10
TCGW110302-KW10
TCGW110304-KW10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R

฿ 345.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others0.1

฿ 345.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.20.2

฿ 345.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Others0.1

฿ 345.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.20.2

฿ 345.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.40.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material KW10