1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter Free-Step Scale (Part Number)

NGS MEASURING TOOL

Tri-Square, Carpenter Free-Step Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 184.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stepped scale of the new design prevents misreading in millimeters

 
Part Number
CB-15KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 184.32

NGS MEASURING TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 300 x 150 Shape Same Thick Scale mm
Nominal Dimension(cm) 30 Thickness(mm) 1.2 Scale Specification Front 4 Stages/Back 2 Stages
Beam width(mm) 15 Long Hand(mm) 325 Short Hand(mm) 165
Mass(g) 68 Use For measuring the size of the metal material or stone, marking work Specifications Steel
Features An easy-to-see step scale with 1 mm increments. Continuous numbering + 2 mm point scale, so numerical values can immediately be understood.

Please check the type/dimensions/specifications of the part CB-15KD in the Tri-Square, Carpenter Free-Step Scale series.