(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Dryer Jet Towel® High Power

Hand Dryer Jet Towel® High Power

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JT-WB220DS

  • Type
    壁面取付型
  • Power Supply(V)
    200
  • Wind Speed(m/s)
    110
  • 本体/オプション
    Main Body
  • Width(mm)
    340
  • Depth(mm)
    245
  • Height(mm)
    686
  • Color
    White
  • Power Consumption(W)
    Weak: 600 / Strong: 1,460
  • Features
    Quickly dries in about 2 to 3 seconds. Low maintenance cost type, that can be used for 390 times at an electrical expense of JPY 10. Anti-bacterial treatment is applied to the hand insertion part. Can be cleaned by wiping with alcohol. High power nozzle that dries even between the fingers. Silicon water repellent treatment to facilitate cleaning. Uses alcohol-proof resin. Easy to use design with a deep hand insertion space.
  • Application
    Drying after washing the hands
  • Mass(kg)
    13
  • Specifications
    Wind speed: 110 m/s, Driving sound: 71 dB, Wall surface mounted type, Power consumption: 600-1,460 W / Switching strong/weak wind volume / Drain tank: 1.1
  • 騒音値SPL(db)
    Weak: 64 / Strong: 71
  • Phase(φ)
    1
  • 運転電流(A)
    10.60
  • メーカー商品名
    Hand dryer, jet towel, jet towel, high power type, white
  • Amount Of Content
    1 unit
Part Number
JT-WB220DS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 74,333.00

฿ 55,749.75

HAND DRYER 1 Piece(s) Quote 1 unit

Basic Specifications

  • Type
    壁面取付型
  • Power Supply(V)
    200
  • Wind Speed(m/s)
    110
  • 本体/オプション
    Main Body
  • Width(mm)
    340
  • Depth(mm)
    245
  • Height(mm)
    686
  • Color
    White
  • Power Consumption(W)
    Weak: 600 / Strong: 1,460
  • Features
    Quickly dries in about 2 to 3 seconds. Low maintenance cost type, that can be used for 390 times at an electrical expense of JPY 10. Anti-bacterial treatment is applied to the hand insertion part. Can be cleaned by wiping with alcohol. High power nozzle that dries even between the fingers. Silicon water repellent treatment to facilitate cleaning. Uses alcohol-proof resin. Easy to use design with a deep hand insertion space.
  • Application
    Drying after washing the hands
  • Mass(kg)
    13
  • Specifications
    Wind speed: 110 m/s, Driving sound: 71 dB, Wall surface mounted type, Power consumption: 600-1,460 W / Switching strong/weak wind volume / Drain tank: 1.1
  • 騒音値SPL(db)
    Weak: 64 / Strong: 71
  • Phase(φ)
    1
  • 運転電流(A)
    10.60
  • メーカー商品名
    Hand dryer, jet towel, jet towel, high power type, white
  • Amount Of Content
    1 unit

Product Description

2 to 3 second drying type. Low maintenance type that can be used approximately 390 times for 10 yen worth of electricity. Antibacterial finish applied to area where hands are inserted. Can be wiped clean with alcohol. Drying hands after washing.

[Features]
· Fastest speed-drying Jet Towel model
· Utilizes a brushless motor and proprietary hyper-block nozzles. Jet Towel achieves a maximum drying speed of 2 to 3 seconds at maximum air output volume, which is a wind speed of 110 m/s.
· Dries thoroughly even between fingers
· Hyper-block nozzles produce a film-like jet of air.
· Quickly dries even between the backs of fingers where up to now it has been easy for water to be left behind.
· Easy-to-clean water-repellent silicon finish
· Employs a water-repellent silicon finish on the hand insertion area where dirt is a concern.
· Drastically improves cleaning through its dirt resistance and ease of wiping.

Specifications of JT-WB220DS

  • Type
    壁面取付型
  • Power Supply(V)
    200
  • Wind Speed(m/s)
    110
  • 本体/オプション
    Main Body
  • Width(mm)
    340
  • Depth(mm)
    245
  • Height(mm)
    686
  • Color
    White
  • Power Consumption(W)
    Weak: 600 / Strong: 1,460
  • Features
    Quickly dries in about 2 to 3 seconds. Low maintenance cost type, that can be used for 390 times at an electrical expense of JPY 10. Anti-bacterial treatment is applied to the hand insertion part. Can be cleaned by wiping with alcohol. High power nozzle that dries even between the fingers. Silicon water repellent treatment to facilitate cleaning. Uses alcohol-proof resin. Easy to use design with a deep hand insertion space.
  • Application
    Drying after washing the hands
  • Mass(kg)
    13
  • Specifications
    Wind speed: 110 m/s, Driving sound: 71 dB, Wall surface mounted type, Power consumption: 600-1,460 W / Switching strong/weak wind volume / Drain tank: 1.1
  • 騒音値SPL(db)
    Weak: 64 / Strong: 71
  • Phase(φ)
    1
  • 運転電流(A)
    10.60
  • メーカー商品名
    Hand dryer, jet towel, jet towel, high power type, white
  • Amount Of Content
    1 unit
Part Number
JT-WB220DS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 74,333.00

฿ 55,749.75

HAND DRYER 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1