1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cubitron II Fiber Disc 987C (Part Number)

Cubitron II Fiber Disc 987C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sustains a good sharpness by employing the triangle ceramic abrasive grain, Cubitron II.

Part Number
987C36102X16
987C60102X16
987C80102X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 118.34

ACTION SANDER PAPERS 25 Piece(s) 12 Day(s) 36

฿ 101.67

ACTION SANDER PAPERS 25 Piece(s) 1 Day(s) 60

฿ 101.67

ACTION SANDER PAPERS 25 Piece(s) 1 Day(s) 80

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material Stainless Steel Outer diameter Dimensions(mm) 102
Inner Diameter Dimension(mm) 16 Abrasive grain Ceramic Abrasive Grain Number Contained In A Packet(Sheets) 25
Max. Rotational Speed(rpm) 13800 Application For removal of stainless steel welding beads, and polishing after cutting Maximum operating rotation speed(m/s) 72
Accessory Backup pad (soft type and hard type x 1 each)