(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As it has cross-shaped perforations, it can be cut without using scissors and supports all kinds of work.
[Features]
· Does not clog up like sandpaper.
· Because of the easy fit to the curved surface, and no deep scratches, the material can be surface-finished only without need for cutting.
· Excellent flexibility, ideal for finishing curved parts.
· It can also be used with water and oil.
· For removal of oxide film or rust.
· For removing dirt and deposits.
· For blurring scratches.
· Roughening before applying paint coats, laminate, etc.
· For Hairline and General Finishing
Part Number |
---|
7447DOT |
7448DOT |
7512DOT |
7515DOT |
7520DOT |
7530DOT |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Abrasive material | Particle Size (#) | Color | Grade | Finish equivalent count |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | Same day | Aluminum oxide | 320 | Reddish Brown | VF (Very Fine) | #320 | ||
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | Same day | Silicon carbide | 800 | Gray | UF (Ultra Fan) | #800 | ||
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Silicon carbide | 1200 | Mauve | EXT12 | #1200 | ||
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | Same day | Silicon carbide | 1500 | Gray | EXF | #1500 | ||
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | Same day | Silicon carbide | 2000 | Gray | EXT20 | #2000 | ||
฿ 932.91 | SHEET ABRASIVE | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Silicon carbide | 3000 | Light Brown | EXT30 | #3000 |
Loading...
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish | Width(mm) | 150 |
---|---|---|---|---|---|
Length(mm) | 230 | Number Contained In A Packet(Sheets) | 10 | Application | Oxide Layer and Rust Removal, Dirt and Deposit Removal, Scratch Removal, Roughening Before Painting or Laminating, Hairline and General Finishing |
How can we improve?
How can we improve?