(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Belt 350011-350040 (350022)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
350022
350030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Packaging Quantity Cord Amount Of Content

฿ 599.26

RUBBER BANDS 2 Piece(s) 5 Day(s) 25 3 1 pc. Rubber Belt B-3 1 pc.

฿ 1,299.57

RUBBER BANDS 1 Piece(s) 5 Day(s) 20 15 1 Roll Rubber Belt C-15 1 Roll

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Synthetic Rubber
  • Color
    Black
  • Thickness(mm)
    2
  • Features 1
    Rubber Belt with High Usability
  • Features 2
    Features outstanding sturdiness and durability.
  • Features 3
    Has unprecedented strength and can be used for many purposes in a wide range of applications.
  • Application
    For stretching the canopy of trucks, fixing cargo into place, bundling container sheet covers, fixing packages and cardboard boxes into place and storing them, preventing scratches on large products and freight items, packing automobiles, bikes etc. and other types of work

Product Description

Rubber belt with a high degree of workability.
[Features]
· Rubber band with unprecedented toughness and durability that can be used for a wide range of different applications.
· Several sizes are available for various applications.
[Applications]
· For pitching truck covers and securing luggage.
· For tying container sheet covers.
· For securing and storing packaging, cardboard boxes, etc. For preventing the collapse of large products and cargo.
· For loading cars, motorcycles, etc.
· Can also be used extensively in industrial applications.

Part Number
350022
350030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Packaging Quantity Cord Amount Of Content

฿ 599.26

RUBBER BANDS 2 Piece(s) 5 Day(s) 25 3 1 pc. Rubber Belt B-3 1 pc.

฿ 1,299.57

RUBBER BANDS 1 Piece(s) 5 Day(s) 20 15 1 Roll Rubber Belt C-15 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the product be used outdoor?
Answer: There is no problem because the product uses weather-resistant synthetic rubber, not a natural rubber that is sensitive to ultraviolet rays.
Question: How durable is the product?
Answer: This product is manufactured via extrusion processing, with a rounded structure that is difficult to break.