- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Barricade Tape "Danger - Keep Out" _1
Specifications of 147005
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 60
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.1
-
- Display Content
- Danger: Do Not Enter
-
- Cord
- BT-60B
-
- Specifications
- Non-Stick.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 518.97
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 60
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.1
-
- Display Content
- Danger: Do Not Enter
-
- Cord
- BT-60B
-
- Specifications
- Non-Stick.
-
- Amount Of Content
- 1 Roll
Product Description
Adhesive-free tape that can be quickly applied as a barricade in dangerous areas
[Features]
· This product can be used by tying it to pillars, fences, metal barricades, etc.
· Continuous printing allows the user to cut this product to any length.
[Materials]
· Polyethylene
Specifications of 147005
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 60
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.1
-
- Display Content
- Danger: Do Not Enter
-
- Cord
- BT-60B
-
- Specifications
- Non-Stick.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 518.97
|
SAFETY STRIPE TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?