(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Tape Removable Type

Card Tape Removable Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,292.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
149031
149032
149033
149035
149036 SALE
149041
149042
149043
149045
149046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Details Cord Specifications Amount Of Content

฿ 10,545.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) White Type 100 White GTH-501W Boxed 1 Roll

฿ 10,545.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Green 100 Green GTH-501G Boxed 1 Roll

฿ 11,805.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellows 100 Yellow GTH-501Y Boxed 1 Roll

฿ 11,805.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Blue Type 100 Blue GTH-501BL Boxed 1 Roll

฿ 13,635.00

฿ 12,544.20

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Multicolor 100 Yellow/Black GTH-501TR Boxed 1 Roll

฿ 2,292.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) White Type 20 White GTH-502W - 1 Roll

฿ 2,292.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Green 20 Green GTH-502G - 1 Roll

฿ 2,833.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellows 20 Yellow GTH-502Y - 1 Roll

฿ 2,833.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Blue Type 20 Blue GTH-502BL - 1 Roll

฿ 3,092.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Multicolor 20 Yellow/Black GTH-502TR - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Thickness(mm)
    0.2
  • Amount Of Content
    1 Roll

Product Description

Sticks firmly and can be peeled off cleanly without leaving behind any adhesive residue.
[Features]
· Unlike conventional partitioning tape, this product will not leave behind adhesive reside when peeled off.
· This repeelable-type tape can be used cleanly on the floor of a gymnasium or a warehouse without leaving behind unsightly spots.
· Made from olefin resin (with polyester surface finish.)
· Thickness: 0.2 mm.
[Applications]
· For partitioning, urging caution, etc.

Part Number
149031
149032
149033
149035
149036 SALE
149041
149042
149043
149045
149046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(m)
Color Details Cord Specifications Amount Of Content

฿ 10,545.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) White Type 100 White GTH-501W Boxed 1 Roll

฿ 10,545.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Green 100 Green GTH-501G Boxed 1 Roll

฿ 11,805.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellows 100 Yellow GTH-501Y Boxed 1 Roll

฿ 11,805.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Blue Type 100 Blue GTH-501BL Boxed 1 Roll

฿ 13,635.00

฿ 12,544.20

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Multicolor 100 Yellow/Black GTH-501TR Boxed 1 Roll

฿ 2,292.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) White Type 20 White GTH-502W - 1 Roll

฿ 2,292.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Green 20 Green GTH-502G - 1 Roll

฿ 2,833.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellows 20 Yellow GTH-502Y - 1 Roll

฿ 2,833.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Blue Type 20 Blue GTH-502BL - 1 Roll

฿ 3,092.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Multicolor 20 Yellow/Black GTH-502TR - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1