(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Guard Tape, Transparent GT-2K

Guard Tape, Transparent GT-2K

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 148002

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    75
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Cord
    GT-2K
  • Amount Of Content
    1 Roll
Part Number
148002 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,900.10

฿ 983.49

INDUCTIONTAPES(ADHESIVETYPE 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    75
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Cord
    GT-2K
  • Amount Of Content
    1 Roll

Product Description

This line tape uses a transparent material and can be used to protect guard tape.
[Features]
· For indicating indoor floor areas.
· Made from PET.
· Thickness: 0.05.
[Applications]
· For use in reinforcing and protecting indoor floor partitioning lines.

Specifications of 148002

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    75
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Cord
    GT-2K
  • Amount Of Content
    1 Roll
Part Number
148002 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,900.10

฿ 983.49

INDUCTIONTAPES(ADHESIVETYPE 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1