(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
148011 |
148031 |
148051 |
148052 |
148053 |
148054 |
148056 |
148062 |
148063 |
148071 |
148072 |
148073 |
148082 |
148083 |
148085 |
148131 |
148151 |
148154 |
148162 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Color Details | Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,216.86 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 25 | 100 | White | GT-251W | 1 Roll | ||
฿ 1,236.74 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 25 | 20 | White | GT-252W | 1 Roll | ||
฿ 7,269.26 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 50 | 100 | White | GT-501W | 1 Roll | ||
฿ 10,545.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Green | 50 | 100 | Green | GT-501G | 1 Roll | ||
฿ 10,545.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Yellows | 50 | 100 | Yellow | GT-501Y | 1 Roll | ||
฿ 11,805.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 12 Day(s) | Red Type | 50 | 100 | Red | GT-501R | 1 Roll | ||
฿ 11,805.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Blue Type | 50 | 100 | Blue | GT-501BL | 1 Roll | ||
฿ 13,635.00 ฿ 12,544.20 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 100 | Yellow/Black | GT-501TR | 1 Roll | ||
฿ 13,635.00 ฿ 12,544.20 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 100 | White/red | GT-501WR | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | White Type | 50 | 20 | White | GT-502W | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Green | 50 | 20 | Green | GT-502G | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Yellows | 50 | 20 | Yellow | GT-502Y | 1 Roll | ||
฿ 3,092.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | Yellow/Black | GT-502TR | 1 Roll | ||
฿ 3,092.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | White/red | GT-502WR | 1 Roll | ||
฿ 3,306.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | White/blue | GT-502WBL | 1 Roll | ||
฿ 15,167.17 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 100 | 100 | White | GT-101W | 1 Roll | ||
฿ 3,709.25 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 100 | 20 | White | GT-102W | 1 Roll | ||
฿ 5,666.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 19 Day(s) | Red Type | 100 | 20 | Red | GT-102R | 1 Roll | ||
฿ 6,612.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 12 Day(s) | Multicolor | 100 | 20 | Yellow/Black | GT-102TR | 1 Roll |
Line tape that is popular for indicating partitioning of indoor floors.
[Features]
· 11 colors, including white, red and yellow, and 8 sizes are available.
· Made from olefin resin (with polyester surface finish.)
· Surface is coated with polyester to provide excellent durability and wear resistance.
· Available in many colors and sizes, and we gladly accept all orders of 1 roll or greater.
[Applications]
· For indicating indoor floor areas.
· For partitioning, urging caution, etc.
Part Number |
---|
148011 |
148031 |
148051 |
148052 |
148053 |
148054 |
148056 |
148062 |
148063 |
148071 |
148072 |
148073 |
148082 |
148083 |
148085 |
148131 |
148151 |
148154 |
148162 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Width (mm) |
Length (m) |
Color Details | Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,216.86 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 25 | 100 | White | GT-251W | 1 Roll | ||
฿ 1,236.74 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 25 | 20 | White | GT-252W | 1 Roll | ||
฿ 7,269.26 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 50 | 100 | White | GT-501W | 1 Roll | ||
฿ 10,545.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Green | 50 | 100 | Green | GT-501G | 1 Roll | ||
฿ 10,545.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Yellows | 50 | 100 | Yellow | GT-501Y | 1 Roll | ||
฿ 11,805.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 12 Day(s) | Red Type | 50 | 100 | Red | GT-501R | 1 Roll | ||
฿ 11,805.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Blue Type | 50 | 100 | Blue | GT-501BL | 1 Roll | ||
฿ 13,635.00 ฿ 12,544.20 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 100 | Yellow/Black | GT-501TR | 1 Roll | ||
฿ 13,635.00 ฿ 12,544.20 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 100 | White/red | GT-501WR | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | White Type | 50 | 20 | White | GT-502W | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Green | 50 | 20 | Green | GT-502G | 1 Roll | ||
฿ 2,292.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Yellows | 50 | 20 | Yellow | GT-502Y | 1 Roll | ||
฿ 3,092.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | Yellow/Black | GT-502TR | 1 Roll | ||
฿ 3,092.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | White/red | GT-502WR | 1 Roll | ||
฿ 3,306.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 10 Day(s) | Multicolor | 50 | 20 | White/blue | GT-502WBL | 1 Roll | ||
฿ 15,167.17 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 100 | 100 | White | GT-101W | 1 Roll | ||
฿ 3,709.25 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 5 Day(s) | White Type | 100 | 20 | White | GT-102W | 1 Roll | ||
฿ 5,666.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 19 Day(s) | Red Type | 100 | 20 | Red | GT-102R | 1 Roll | ||
฿ 6,612.00 |
INDUCTION TAPES(ADHESIVE TYPE | 1 Piece(s) | 12 Day(s) | Multicolor | 100 | 20 | Yellow/Black | GT-102TR | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?