(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
072001 |
72002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 5,429.00 |
AFTER-GLOW LUMINOUS ADHESIVE | 1 Piece(s) | 10 Day(s) | 25 | 5 | REFNAS -255 | 1 Roll | ||
฿ 20,775.00 ฿ 15,377.66 |
AFTER-GLOW LUMINOUS ADHESIVE | 1 Piece(s) | 19 Day(s) | 50 | 10 | REFNAS -501 | 1 Roll |
Dual function tape both stores and reflects light
[Features]
· This dual function tape emits light from the luminous part in the dark and reflects light from the retroreflective part.
· Glows for a long time after all other light sources have been turned off.
[Materials]
· PET/microprism reflective material
Part Number |
---|
072001 |
72002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 5,429.00 |
AFTER-GLOW LUMINOUS ADHESIVE | 1 Piece(s) | 10 Day(s) | 25 | 5 | REFNAS -255 | 1 Roll | ||
฿ 20,775.00 ฿ 15,377.66 |
AFTER-GLOW LUMINOUS ADHESIVE | 1 Piece(s) | 19 Day(s) | 50 | 10 | REFNAS -501 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?