(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piping Direction Identification Sticker 2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 403.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
194001
194002
194003
194004
194005
194006
194007
194008
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Cord Amount Of Content

฿ 992.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 60×220㎜ Black Special Stick Arrow 01 1 Bag (10 Sheets)

฿ 648.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50×170㎜ Black Special Arrow Sticker 02 1 Bag (10 Sheets)

฿ 487.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 40×120㎜ Black Special Arrow Sticker 03 1 Bag (10 Sheets)

฿ 403.82

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 30×85㎜ Black Special Arrow Sticker 04 1 Bag (10 Sheets)

฿ 992.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) 60×220㎜ Red Special Arrow Sticker 05 1 Bag (10 Sheets)

฿ 648.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) 50×170㎜ Red Special Arrow Sticker 06 1 Bag (10 Sheets)

฿ 487.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 40×120㎜ Red Special Arrow Sticker 07 1 Bag (10 Sheets)

฿ 403.82

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 30×85㎜ Red Special Arrow Sticker 08 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
  • Material
    Aluminum Stickers
  • Feature 1
    Peel off the backing paper, then place at the fixed height and gradually peel off the backing paper.
  • Feature 2
    Apply while rubbing the surface vigorously.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

You can choose from 2 colors (black and red) and 4 sizes according to the type of the material in the pipe, direction, and the purpose.

Part Number
194001
194002
194003
194004
194005
194006
194007
194008
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Cord Amount Of Content

฿ 992.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 60×220㎜ Black Special Stick Arrow 01 1 Bag (10 Sheets)

฿ 648.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50×170㎜ Black Special Arrow Sticker 02 1 Bag (10 Sheets)

฿ 487.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 40×120㎜ Black Special Arrow Sticker 03 1 Bag (10 Sheets)

฿ 403.82

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 30×85㎜ Black Special Arrow Sticker 04 1 Bag (10 Sheets)

฿ 992.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) 60×220㎜ Red Special Arrow Sticker 05 1 Bag (10 Sheets)

฿ 648.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) 50×170㎜ Red Special Arrow Sticker 06 1 Bag (10 Sheets)

฿ 487.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 40×120㎜ Red Special Arrow Sticker 07 1 Bag (10 Sheets)

฿ 403.82

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 30×85㎜ Red Special Arrow Sticker 08 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1