(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrier Stand (368011)

Barrier Stand (368011)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
368011 SALE
368012 SALE
368021 SALE
368022 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Color Details Cord Amount Of Content

฿ 18,474.00

฿ 10,711.23

SIGN STANDS 1 Piece(s) 19 Day(s) Start & Catcher (Belt can be installed from 3 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ, Belt Length: Max 3.0 m, Belt Width: 48 Pole: White, Belt: White/Red BRS-WB 1 unit

฿ 18,474.00

฿ 16,996.08

SIGN STANDS 1 Piece(s) 12 Day(s) Start & Catcher (Belt can be installed from 3 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ, Belt Length: Max 3.0 m, Belt Width: 48 Pole: Yellow, Belt: Yellow/Black BRS-YB 1 unit

฿ 15,045.00

฿ 13,841.40

SIGN STANDS 1 Piece(s) 19 Day(s) Belt Stanchion (Belts can be attached from all 4 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ Pole: White BRS-WU 1 unit

฿ 15,045.00

฿ 13,841.40

SIGN STANDS 1 Piece(s) 19 Day(s) Belt Stanchion (Belts can be attached from all 4 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ Pole: Yellow BRS-YU 1 unit

Basic Specifications

Product Description

Roll-up type, allowing fast setup and removal
[Features]
· Just pull the knob and attach it to the hook on another post.
· When stowing remove the knob from the hook and the belt will wind in automatically.
· The belt length is adjustable.
· When the belt is constantly tight, a clear partition can be established.
· BRS
· Built-in automatic reel spring.
[Materials]
· Stand: Polyethylene, Pole: ABS resin, Belt: polyester

Part Number
368011 SALE
368012 SALE
368021 SALE
368022 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Color Details Cord Amount Of Content

฿ 18,474.00

฿ 10,711.23

SIGN STANDS 1 Piece(s) 19 Day(s) Start & Catcher (Belt can be installed from 3 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ, Belt Length: Max 3.0 m, Belt Width: 48 Pole: White, Belt: White/Red BRS-WB 1 unit

฿ 18,474.00

฿ 16,996.08

SIGN STANDS 1 Piece(s) 12 Day(s) Start & Catcher (Belt can be installed from 3 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ, Belt Length: Max 3.0 m, Belt Width: 48 Pole: Yellow, Belt: Yellow/Black BRS-YB 1 unit

฿ 15,045.00

฿ 13,841.40

SIGN STANDS 1 Piece(s) 19 Day(s) Belt Stanchion (Belts can be attached from all 4 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ Pole: White BRS-WU 1 unit

฿ 15,045.00

฿ 13,841.40

SIGN STANDS 1 Piece(s) 19 Day(s) Belt Stanchion (Belts can be attached from all 4 directions) Height: 990, Panel Diameter: 380φ, Pole Diameter: 70φ Pole: Yellow BRS-YU 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1