(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Parking Stand_1 (plain on both sides)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,871.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
114091
114092
114131
114132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Details Cord Mass
(kg)
Amount Of Content

฿ 6,871.42

SIGN STANDS 1 Piece(s) 10 Day(s) Concrete stand White S-7300K 15 (Stand Only 2) 1 unit

฿ 7,196.00

SIGN STANDS 1 Piece(s) 12 Day(s) Poly Base White S-7300P When filled completely with water → 12, When filled completely with sand → 15 1 unit

฿ 6,871.42

SIGN STANDS 1 Piece(s) 10 Day(s) Concrete stand Yellow S-7500K 15 (Stand Only 2) 1 unit

฿ 7,196.00

SIGN STANDS 1 Piece(s) 12 Day(s) Poly Base Yellow S-7500P When filled completely with water → 12, When filled completely with sand → 15 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    Double-Sided Plain
  • Specification 1
    Double-Sided Plain
  • Amount Of Content
    1 unit

Product Description

2 types of stand available (plastic or concrete), in 2 colors (yellow or white)
[Material]
· Pole: steel, Plate: rigid polyvinyl chloride

Part Number
114091
114092
114131
114132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Details Cord Mass
(kg)
Amount Of Content

฿ 6,871.42

SIGN STANDS 1 Piece(s) 10 Day(s) Concrete stand White S-7300K 15 (Stand Only 2) 1 unit

฿ 7,196.00

SIGN STANDS 1 Piece(s) 12 Day(s) Poly Base White S-7300P When filled completely with water → 12, When filled completely with sand → 15 1 unit

฿ 6,871.42

SIGN STANDS 1 Piece(s) 10 Day(s) Concrete stand Yellow S-7500K 15 (Stand Only 2) 1 unit

฿ 7,196.00

SIGN STANDS 1 Piece(s) 12 Day(s) Poly Base Yellow S-7500P When filled completely with water → 12, When filled completely with sand → 15 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1