- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Fire Extinguisher Placard - 2 (Horizontal) "Fire Reception Area"
Specifications of 066704
-
- Shape
- Square shape
-
- Specifications
- Protruding type
-
- Display Content
- Fire Receiving Station
-
- Details Type
- Landscape Type
-
- Size(mm)
- 80 x 240 x 1/ Bend Allowance 30
-
- Cord
- FR704
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- 3 mmφ Hole X 2
-
- Specification 2
- L Type Double-Sided Cover Printing
-
- Specification 3
- With Double-Sided Tape
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 327.34
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Shape
- Square shape
-
- Specifications
- Protruding type
-
- Display Content
- Fire Receiving Station
-
- Details Type
- Landscape Type
-
- Size(mm)
- 80 x 240 x 1/ Bend Allowance 30
-
- Cord
- FR704
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- 3 mmφ Hole X 2
-
- Specification 2
- L Type Double-Sided Cover Printing
-
- Specification 3
- With Double-Sided Tape
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
A protruding type fire extinguisher sign made of rigid PVC.
It comes with two ø3 mm holes and double-sided tape.
The display can be protruded for good visibility.
[Applications]
Can be displayed protruding from the wall.
Specifications of 066704
-
- Shape
- Square shape
-
- Specifications
- Protruding type
-
- Display Content
- Fire Receiving Station
-
- Details Type
- Landscape Type
-
- Size(mm)
- 80 x 240 x 1/ Bend Allowance 30
-
- Cord
- FR704
-
- Material (Main Body)
- Hard Polyvinyl Chloride
-
- Specification 1
- 3 mmφ Hole X 2
-
- Specification 2
- L Type Double-Sided Cover Printing
-
- Specification 3
- With Double-Sided Tape
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 327.34
|
EMERGENCY SIGNS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?