(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Ribbon "Promote Zero Disaster"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 271.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
125006
125009
125103
125104
125105
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Specifications Amount Of Content

฿ 382.00

ARM BANDS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Zero Accident Promotion Ribbon-6 Front Print, Includes Upper Part Safety Pins 1 Pack (10 pcs)

฿ 382.00

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Traffic Safety Campaign in Progress Ribbon-9 Front Print, Includes Upper Part Safety Pins 1 Pack (10 pcs)

฿ 271.16

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Yellow) With Safety Pin 1 Pack (10 pcs)

฿ 282.72

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Red) With Safety Pin 1 Pack (10 pcs)

฿ 271.16

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Blue) With Safety Pin 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Material
    Plasticized Polyvinyl Chloride
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

A vinyl ribbon (chest badge) for enlightenment activities.
With safety pin.
No reflection.

Part Number
125006
125009
125103
125104
125105
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Specifications Amount Of Content

฿ 382.00

ARM BANDS 1 Pack(s)

10 Pieces Per Package

19 Day(s) Zero Accident Promotion Ribbon-6 Front Print, Includes Upper Part Safety Pins 1 Pack (10 pcs)

฿ 382.00

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Traffic Safety Campaign in Progress Ribbon-9 Front Print, Includes Upper Part Safety Pins 1 Pack (10 pcs)

฿ 271.16

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Yellow) With Safety Pin 1 Pack (10 pcs)

฿ 282.72

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Red) With Safety Pin 1 Pack (10 pcs)

฿ 271.16

ARM BANDS 1 Pack(s)

10 Pieces Per Package

10 Day(s) - Ribbon-100 (Blue) With Safety Pin 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1