(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Patch (126102)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
126102
126103
126104
126105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Amount Of Content

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Green) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Yellow) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Red) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Blue) 1 pc.

Basic Specifications

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    90×60×0.7
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a plain patch (chest badge).
·Available in 5 colors including white, green and yellow.
·Made of flexible PVC, it is both soft and durable.
·Size: 90 × 60 × 0.7 mm, with a safety pin.

Part Number
126102
126103
126104
126105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Amount Of Content

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Green) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Yellow) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Red) 1 pc.

฿ 145.72

ARM BANDS 1 Piece(s) 10 Day(s) Chest 100 (Blue) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1