(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Detachable Armband (140201)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
140201
140202
140203
140204
140205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Amount Of Content

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) White Armband-200 (White) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Green Armband-200 (Green) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) Yellow Armband-200 (Yellow) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) Red Armband-200 (Red) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Blue Armband-200 (Blue) 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Size(mm)
    90 x 360 (inserted part) 43 x 350
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Strings and Upper Safety Pin *Stage Sheet Sold Separately
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is an insert type arm band, allowing you to make an original (The mount is sold separately)
·Available in 5 colors including white, green and yellow.
·Size: 90 × 360 mm (43 × 350 mm inset) with string and a safety pin at the top.

Part Number
140201
140202
140203
140204
140205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Amount Of Content

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) White Armband-200 (White) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Green Armband-200 (Green) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) Yellow Armband-200 (Yellow) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 12 Day(s) Red Armband-200 (Red) 1 pc.

฿ 343.52

ARM BANDS 1 Piece(s) 10 Day(s) Blue Armband-200 (Blue) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1