(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Vinyl Armband, Non-Reflective Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 207.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
140101
140102
140103
140104
140105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Amount Of Content

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) White Armband-100 (White) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Green Armband-100 (Green) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Armband-100 (Yellow) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Red Armband-100 (Red) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 12 Day(s) Blue Armband-100 (Blue) 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Strings and Upper Safety Pin
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A plain arm band that allows you to write freely.
·Available in 5 colors including white, green and yellow.
·Size: 90 × 360 mm

Part Number
140101
140102
140103
140104
140105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Cord Amount Of Content

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) White Armband-100 (White) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Green Armband-100 (Green) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Armband-100 (Yellow) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 10 Day(s) Red Armband-100 (Red) 1 pc.

฿ 207.84

ARM BANDS 1 Piece(s) 12 Day(s) Blue Armband-100 (Blue) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1