(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Band for Fire Brigade [Self Defense Commanding Officer] (236001)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
236001
236002
236003
236004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Chief Self-Defense-1 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Deputy Chief Self-Defense-2 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Fire Extinguishing Officer Self-Defense-3 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Evacuation Guidance Officer Self-Defense-4 1 pc.

Basic Specifications

  • Color
    Red
  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Front Print, String, Includes Upper Part Safety Pins
  • Amount Of Content
    1 pc.

Product Description

It is an arm band with letters.
Comes with a string and an upper safety pin.
No reflection.
Displays job titles, etc., in an easy-to-understand manner.

Part Number
236001
236002
236003
236004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Cord Amount Of Content

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Chief Self-Defense-1 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Deputy Chief Self-Defense-2 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Fire Extinguishing Officer Self-Defense-3 1 pc.

฿ 283.22

ARM BANDS 1 Piece(s) 10 Day(s) Self-defense Fire Squad Evacuation Guidance Officer Self-Defense-4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1