(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Arm Band: "Work Supervisor" (139124)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
139121
139124
139125
139129
139139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Content Cord Amount Of Content

฿ 335.00

ARM BANDS 1 Piece(s) 12 Day(s) Yellow Work Supervisor Arm band -21A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Operation Supervisor Arm band -24A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) White Monitoring Personnel Arm band -25A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Signaller Arm band -29A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Sling worker Arm band -39A 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Size(mm)
    90×360
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    Laminated, String, Upper Safety Pin Included
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The manufacturer have 2 types of materials, flexible PVC and textile printing (*Only 139221 is textile printing)
·With string and a safety pin at the top; Color: Yellow/white

Part Number
139121
139124
139125
139129
139139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Display Content Cord Amount Of Content

฿ 335.00

ARM BANDS 1 Piece(s) 12 Day(s) Yellow Work Supervisor Arm band -21A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Operation Supervisor Arm band -24A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) White Monitoring Personnel Arm band -25A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Signaller Arm band -29A 1 pc.

฿ 335.00

ARM BANDS 1 Piece(s) 10 Day(s) Yellow Sling worker Arm band -39A 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1