(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guard Pad (Corner Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 246071

  • Product Type
    Corner Type Cushion
  • Color
    White
  • Mounting Method
    Lapped Flat Seam
  • Material
    Soft Vinyl Chloride
  • Thickness (mm)
    13
  • Length x Width x Height (mm)
    65×65×1000
  • Accessory
    Available
  • Cord
    GPS-I
  • Accessory
    End Cap x 2, Concrete Screw x 6, Double-sided Tape (for Temporary Fixation), Instruction Manual
  • Amount Of Content
    1 pc.
Part Number
246071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,976.00

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

Hard guard pads for protecting the corners of walls and desks.
[Features]
· Attach the patch and set the body in place.
· A safety cushion that is also easy to attach.
· Drill screws must be used when attaching directly to materials such as metal.
· Materials used: Body: soft polyvinyl chloride, patch: hard polyvinyl chloride.
[Applications]
· Protection for the corners of walls and desks.
· Useful for garage pillars and walls.

Specifications of 246071

  • Product Type
    Corner Type Cushion
  • Color
    White
  • Mounting Method
    Lapped Flat Seam
  • Material
    Soft Vinyl Chloride
  • Thickness (mm)
    13
  • Length x Width x Height (mm)
    65×65×1000
  • Accessory
    Available
  • Cord
    GPS-I
  • Accessory
    End Cap x 2, Concrete Screw x 6, Double-sided Tape (for Temporary Fixation), Instruction Manual
  • Amount Of Content
    1 pc.
Part Number
246071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,976.00

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1