- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lock And Key, Valve Lockout VL-61/62/63/64
Specifications of 195014
-
- Product Type
- Valve Lock
-
- Material
- Polypropylene
-
- Color
- Other
-
- Cord
- VL-63
-
- Corresponding Valve Handle Diameter(mm)
- 165.1~254
-
- Outer Diameter × Inner Diameter × Thickness(mm)
- 264×89×67
-
- Material
- Polypropylene
-
- Specifications
- When using valve lock out, a size slightly larger than the valve diameter (3 inch or more) should be used.
-
- Features 1
- It tightly wraps around the valve handle to block it.
-
- Features 2
- Easy to mount.
-
- Features 3
- Made of highly durable plastic and has excellent resistance towards chemicals, high temperatures, low temperatures.
-
- Features 4
- By cutting away the center of the valve lock with a cutter, it can also be installed on valves with a protruding stem.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,532.62
|
SECURITY LOCKS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Valve Lock
-
- Material
- Polypropylene
-
- Color
- Other
-
- Cord
- VL-63
-
- Corresponding Valve Handle Diameter(mm)
- 165.1~254
-
- Outer Diameter × Inner Diameter × Thickness(mm)
- 264×89×67
-
- Material
- Polypropylene
-
- Specifications
- When using valve lock out, a size slightly larger than the valve diameter (3 inch or more) should be used.
-
- Features 1
- It tightly wraps around the valve handle to block it.
-
- Features 2
- Easy to mount.
-
- Features 3
- Made of highly durable plastic and has excellent resistance towards chemicals, high temperatures, low temperatures.
-
- Features 4
- By cutting away the center of the valve lock with a cutter, it can also be installed on valves with a protruding stem.
-
- Amount Of Content
- 1 pc.
Product Description
Highly safe lockout.
[Features]
· Prevents malicious tinkering with or incorrect operation of the valve.
· Covers the valve handle and securely locks the valve.
· Easy to attach and locks securely.
[Applications]
· For securing valves.
Specifications of 195014
-
- Product Type
- Valve Lock
-
- Material
- Polypropylene
-
- Color
- Other
-
- Cord
- VL-63
-
- Corresponding Valve Handle Diameter(mm)
- 165.1~254
-
- Outer Diameter × Inner Diameter × Thickness(mm)
- 264×89×67
-
- Material
- Polypropylene
-
- Specifications
- When using valve lock out, a size slightly larger than the valve diameter (3 inch or more) should be used.
-
- Features 1
- It tightly wraps around the valve handle to block it.
-
- Features 2
- Easy to mount.
-
- Features 3
- Made of highly durable plastic and has excellent resistance towards chemicals, high temperatures, low temperatures.
-
- Features 4
- By cutting away the center of the valve lock with a cutter, it can also be installed on valves with a protruding stem.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,532.62
|
SECURITY LOCKS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?