1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Cross for Woodworking【50 Pieces Per Package】 (Part Number)

NCA POLISHING TOOL

Plastic Cross for Woodworking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,814.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports various woodworking sanders, such as edge sanders, stroke sanders, profile sanders, sponge sanders, etc.

 
Part Number
A100-X625FT-100-915
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 7,814.80

NCA POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Tool Used Bench Equipment (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Particle Size(#) 100 Abrasive material Alundum (Alumina) (AA or A)
Use Polishing of woodwork base material. Polishing of plywood and decorative plywood. Base Material Details Xwt