(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direction compass, oil type, orienting (75612)

Direction compass, oil type, orienting (75612)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
75612
75614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Size
(mm)
Mass
(g)

฿ 929.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) Oil Type φ50(84×54)×10 27

฿ 632.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) Round Oil Type φ48×12 16

Basic Specifications

  • Product Type
    Measurement tool
  • Application
    For mountain climbing, camping, hiking, verifications of direction to the east, west, south and north
  • Material
    Body: acrylic resin / Surface covering the compass dial: Acetyloid

Product Description

[Features]
· Includes a string for hanging around the neck.
· For confirming compass directions.
· For mountain climbing, camping and hiking

Part Number
75612
75614
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Size
(mm)
Mass
(g)

฿ 929.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) Oil Type φ50(84×54)×10 27

฿ 632.00

SURVEYOR RODS 1 Piece(s) 91 Day(s) Round Oil Type φ48×12 16

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1