(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Belt DT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DT-OB-BK

  • Product Type
    Work Belt
  • color
    Black
  • Material: Metal Fittings
    Polycarbonate One Touch Buckle
  • Belt Width(mm)
    50
  • Effective Length(mm)
    1100
  • Texture
    GI Weave
  • Function 1
    Use strong GI weave for longitudinal folding.
  • Amount Of Content
    1 pc.
Part Number
DT-OB-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 316.13

TOOL BELTS 1 Piece(s) 3 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Work Belt
  • color
    Black
  • Material: Metal Fittings
    Polycarbonate One Touch Buckle
  • Belt Width(mm)
    50
  • Effective Length(mm)
    1100
  • Texture
    GI Weave
  • Function 1
    Use strong GI weave for longitudinal folding.
  • Amount Of Content
    1 pc.

Product Description

Double design with tough buckle and tough belt material.

[Features]
· Super robust. So strong, it will not break even if run over by a car.
· Lightweight, strong buckle with original logo
· GI woven: strong in the length direction.

Specifications of DT-OB-BK

  • Product Type
    Work Belt
  • color
    Black
  • Material: Metal Fittings
    Polycarbonate One Touch Buckle
  • Belt Width(mm)
    50
  • Effective Length(mm)
    1100
  • Texture
    GI Weave
  • Function 1
    Use strong GI weave for longitudinal folding.
  • Amount Of Content
    1 pc.
Part Number
DT-OB-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 316.13

TOOL BELTS 1 Piece(s) 3 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1