(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ N+RS/N-RS are the forming taps suitable fornon-ferrous materials such as aluminum castings,aluminum diecasting and brass.
Part Number |
---|
NRSP62.5FB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 420.44 | HSS_ROLL TAPS | 1 Piece(s) | 19 Day(s) | M2.5 | 0.45 | 2P | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | 4 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Surface Treatment | Nitriding Treatment |
Please check the type/dimensions/specifications of the part NRSP62.5FB in the Roll Taps for Non-Ferrous Materials_N+RS series.
Part Number |
---|
NRSP41.2BP |
NRSP41.4CB |
NRSP41.6DP |
NRSP62.5FP |
NRSP62.6FB |
NRSP62.6FP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 846.15 | 1 Piece(s) | 19 Day(s) | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | 4 | ||
฿ 695.58 | 1 Piece(s) | 19 Day(s) | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | 4 | ||
฿ 579.56 | 1 Piece(s) | 19 Day(s) | M1.6 | 0.35 | 4P | 36 | G4 | 6 | - | 3 | 2.5 | 5 | b | 4 | ||
฿ 420.44 | 1 Piece(s) | 19 Day(s) | M2.5 | 0.45 | 4P | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | 4 | ||
฿ 420.44 | 1 Piece(s) | 19 Day(s) | M2.6 | 0.45 | 2P | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | 4 | ||
฿ 420.44 | 1 Piece(s) | 19 Day(s) | M2.6 | 0.45 | 4P | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | 4 |
How can we improve?
How can we improve?