1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roll Taps for Non-Ferrous Materials_N+RS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps for Non-Ferrous Materials_N+RS
  • Roll Taps for Non-Ferrous Materials_N+RS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ N+RS/N-RS are the forming taps suitable fornon-ferrous materials such as aluminum castings,aluminum diecasting and brass.

Part Number
NRSM88.0NB
NRSM7010OB
NRSP41.0BB
NRSP41.2BP
NRSP41.4CB
NRSP41.6DP
NRSP41.7DP
NRSP41.8DB
NRSP41.8DP
NRSP42.3EB
NRSP42.3EP
NRSP51.2BB
NRSP51.2BP
NRSP51.4CB
NRSP51.4CP
NRSP51.7DB
NRSP51.8DB
NRSP51.8DP
NRSP52.3EB
NRSP52.3EP
NRSP52.5FP
NRSP53.0GB
NRSP53.5HB
NRSP55.0KP
NRSP56.0MB
NRSP56.0MP
NRSP62.0EP
NRSP62.3EB
NRSP62.3EP
NRSP62.5FB
NRSP62.5FP
NRSP62.6FB
NRSP62.6FP
NRSP63.0GB
NRSP63.5HB
NRSP64.0IP
NRSP65.0KB
NRSP66.0MB
NRSP66.0MP
NRSP73.0GB
NRSP73.5HP
NRSP74.0IP
NRSP76.0MP
NRSP83.0GP
NRSP85.0KB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

฿ 631.28

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M81.252P70G819-6.258e6

฿ 786.69

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M101.52P75G723-75.58e6

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M10.252P36G44.5-32.55a4

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.20.254P36G44.5-32.55a4

฿ 695.58

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.32P36G45-32.55b4

฿ 579.56

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.60.354P36G46-32.55b4

฿ 665.95

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.70.354P36G46-32.55b4

฿ 865.30

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.352P42G46-32.55b4

฿ 865.30

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.354P42G46-32.55b4

฿ 491.19

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.30.42P42G47-32.55b4

฿ 491.19

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.30.44P42G47-32.55b4

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.20.252P36G54.5-32.55a4

฿ 846.15

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.20.254P36G54.5-32.55a4

฿ 695.58

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.32P36G55-32.55b4

฿ 695.58

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.40.34P36G55-32.55b4

฿ 665.95

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M1.70.352P36G56-32.55b4

฿ 865.30

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.352P42G56-32.55b4

฿ 865.30

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M1.80.354P42G56-32.55b4

฿ 491.19

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.30.42P42G57-32.55b4

฿ 491.19

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.30.44P42G57-32.55b4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.50.454P46G581432.55c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.52P46G591443.26c4

฿ 417.22

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M3.50.62P52G51116547c4

฿ 513.97

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M50.84P60G513225.54.57c4

฿ 552.07

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M612P62G5152664.57c4

฿ 552.07

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M614P62G5152664.57c4

฿ 544.41

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M20.44P42G67-32.55b4

฿ 645.19

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M2.30.42P42G67-32.55b4

฿ 645.19

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M2.30.44P42G67-32.55b4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.50.452P46G681432.55c4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.50.454P46G681432.55c4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.60.452P46G681432.55c4

฿ 420.44

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M2.60.454P46G681432.55c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.52P46G691443.26c4

฿ 417.22

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M3.50.62P52G61116547c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M40.74P52G61117547c4

฿ 392.20

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M50.82P60G613225.54.57c4

฿ 424.38

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M612P62G6152664.57c4

฿ 408.98

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M614P62G6152664.57c4

฿ 384.16

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M30.52P46G791443.26c4

฿ 510.95

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M3.50.64P52G71116547c4

฿ 377.53

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M40.74P52G71117547c4

฿ 420.35

HSS_ROLL TAPS 1 Piece(s) 19 Day(s) M614P62G7152664.57c4

฿ 510.95

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M30.54P46G891443.26c4

฿ 491.24

HSS_ROLL TAPS 1 Piece(s) 20 Day(s) M50.82P60G813225.54.57c4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Nitriding Treatment