(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ For tapping general fasteners made from suchthin steel sheets as SPC and SPH, and fromsuch soft steels as under SS400 and S20C.
Part Number |
---|
RY2.0E3 |
RY2.5F3 |
RY2.6F3 |
RY3.0G3 |
RY4.0I3 |
RY5.0K3 |
RY6.0M3 |
RY8.0N3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.07 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M2 | 0.4 | 42 | 7 | 3 | 2.5 | 5 | p | ||
฿ 321.68 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M2.5 | 0.45 | 44 | 8 | 3 | 2.5 | 5 | p | ||
฿ 321.68 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M2.6 | 0.45 | 44 | 8 | 3 | 2.5 | 5 | p | ||
฿ 288.69 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 46 | 9 | 4 | 3.2 | 6 | p | ||
฿ 293.09 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 52 | 11 | 5 | 4 | 7 | p | ||
฿ 318.25 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M5 | 0.8 | 60 | 12 | 5.5 | 4.5 | 7 | p | ||
฿ 344.84 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M6 | 1 | 62 | 15 | 6 | 4.5 | 7 | p | ||
฿ 596.00 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M8 | 1.25 | 70 | 18 | 6.2 | 5 | 8 | e |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) | Tap Type | Roll tap | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Class | 6HX | Number of protrusions | 4 |
How can we improve?
How can we improve?