1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Shank Interrupted Taps for Taper Pipe Threads, Short (ℓg) Type_LS-INT-S-PT (Part Number)

Long Shank Interrupted Taps for Taper Pipe Threads, Short (ℓg) Type_LS-INT-S-PT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,133.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ LS-INT-S-PT long shank short spiral fluted tap,having low left-hand spiral flutes and havingevery other thread ground off, reduces cuttingtorque.  LS-INT-S-PT is suitable for such sticky materialsas stainless steels and chrome molybdenumsteels.

 
Part Number
TIST02KL15
TIST04-L15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

฿ 5,133.90

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1/8-2816.586910.5

฿ 5,230.05

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1/4-1919.51191212.5

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Overall Length (L)(mm) 150 Class II
Number of Grooves 5 Shape h Surface Treatment Oxidation treatment
Torsional Angle Left L8°