1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Shank Hand Taps for Taper Pipe Threads, Short (ℓg) Type_LS-S-PT (Part Number)

Long Shank Hand Taps for Taper Pipe Threads, Short (ℓg) Type_LS-S-PT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,842.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The LS-S-PT is a long shank tapered pipe tapand is used when it is necessary to shorten thefitting length in a product whose main purposeis the tightness of the threaded portion in theconnection of pipe parts etc.

LS-S-PT, Long Shank Hand Taps for Taper Pipe Threads, Short (ℓg) Type

For Tapered Screw for Pipe (Short Screw Type Long Shank) LS-S-PT

Product picture of LS-S-PT type

Dimensions

For Tapered Screw for Pipe (Short Screw Type Long Shank) LS-S-PT

Dimensional drawing of LS-S-PT

SizeClassCodeChamferBasic Major Dia (mm)L (mm)ℓ (mm)ℓg (mm)Ds (mm)K (mm)ℓk (mm)No of Flutes
PT 1/8-28IITSPT02KL102.5P9.72810016.510.58694
TSPT02KL15150
TSPT02KL20200
PT 1/4-19IITSPT04-L102.5P13.15710019.512.5119124
TSPT04-L15150
TSPT04-L20200
PT 3/8-19IITSPT06-L102.5P16.66210021141411144
TSPT06-L12120
TSPT06-L15150
TSPT06-L20200
PT 1/2-14IITSPT08QL152.5P20.95515027171814174
TSPT08QL20200
PT 3/4-14IITSPT12QL152.5P26.44115029192317204
TSPT12QL20200
PT 1 -11IITSPT16UL152.5P32.24915035222621245
TSPT16UL20200
Part Number
TSPT06-L10
TSPT06-L20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)

฿ 2,842.29

HSS_HAND TAPS 1 Piece(s) 19 Day(s) 100

฿ 8,071.55

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 200

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Nominal 3/8-19 Chamfer threads 2.5P
Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) Tap Type Tap for pipes
Hole type For through hole / For blind hole Coating Y/N NA Class II
Thread Length(mm) 21 Shank diameter (Ds)(mm) 14 Shank square width (K)(mm) 11
Shank square part length(mm) 14 Number of Grooves 4 Shape h
Length to standard diameter part(mm) 14