1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps for Dry Tapping, Coated_OL+RZ (Part Number)

HSS-P_ROLL TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps for Dry Tapping, Coated_OL+RZ
  • Roll Taps for Dry Tapping, Coated_OL+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The OL+RZ/OL-RZ roll taps have made it possible tapping without lubrication in the sizes M6 and smaller. These taps aredesigned for thin steel sheet screw threads or steel with a relatively short screw thread length.
■ Increased shank accuracy and an optimum lobe portion design produces a smooth thread forming action and the internal threadaccuracy is stabilized even under severe conditions.
■For blind hole tapping, please select the HP + RZ / HP-RZ tap series as an alternative item.

Part Number
OLRZP65.0KP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 844.82

HSS-P_ROLL TAPS 1 Piece(s) 19 Day(s) MeterM50.860G613225.54.57c

Loading...

  1. 1
 

Basic Information

Chamfer threads 4P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole Coating Y/N Available
Coating Type TiCN Number of protrusions 4

Please check the type/dimensions/specifications of the part OLRZP65.0KP in the Roll Taps for Dry Tapping, Coated_OL+RZ series.

Products with similar specification

Part Number
OLRZM4UN3FP
OLRZM5UN2EP
OLRZM5UN4FP
OLRZP66.0MP
OLRZP74.0IP
OLRZP75.0KP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 1,180.35

1 Piece(s) 20 Day(s) unifiedNo.34846G48.11432.55c

฿ 1,281.34

1 Piece(s) 20 Day(s) unifiedNo.25642G58.1-32.55b

฿ 1,180.35

1 Piece(s) 20 Day(s) unifiedNo.44846G591443.26c

฿ 904.11

1 Piece(s) 12 Day(s) MeterM6162G6152664.57c

฿ 794.75

1 Piece(s) 19 Day(s) MeterM40.752G71117547c

฿ 844.82

1 Piece(s) 19 Day(s) MeterM50.860G713225.54.57c