(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The OL+RZ/OL-RZ roll taps have made it possible tapping without lubrication in the sizes M6 and smaller. These taps aredesigned for thin steel sheet screw threads or steel with a relatively short screw thread length.
■ Increased shank accuracy and an optimum lobe portion design produces a smooth thread forming action and the internal threadaccuracy is stabilized even under severe conditions.
■For blind hole tapping, please select the HP + RZ / HP-RZ tap series as an alternative item.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,281.34 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 64 | 42 | G4 | 8.1 | - | 3 | 2.5 | 5 | b | ||
฿ 1,281.34 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 56 | 42 | G4 | 8.1 | - | 3 | 2.5 | 5 | b | ||
฿ 1,180.35 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 56 | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | ||
฿ 1,180.35 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 48 | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | ||
฿ 1,281.34 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 56 | 42 | G5 | 8.1 | - | 3 | 2.5 | 5 | b | ||
฿ 1,180.35 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 48 | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 951.78 | HSS-P_ROLL TAPS | 1 Piece(s) | 5 Day(s) | unified | No.4 | 40 | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 1,079.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 44 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 1,079.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 40 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 1,079.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 1,079.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 32 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 951.78 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 40 | 46 | G6 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 874.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 32 | 52 | G6 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 1,105.98 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 36 | 60 | G6 | 13 | 21 | 5.5 | 4.5 | 7 | c | ||
฿ 1,105.98 | HSS-P_ROLL TAPS | 1 Piece(s) | 5 Day(s) | unified | No.8 | 32 | 60 | G6 | 13 | 21 | 5.5 | 4.5 | 7 | c | ||
฿ 1,071.87 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 32 | 60 | G6 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 1,071.87 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 24 | 60 | G6 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 1,185.80 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 28 | 62 | G6 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 1,185.80 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 24 | 62 | G6 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 1,260.17 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | 1/4 | 28 | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 1,260.17 | HSS-P_ROLL TAPS | 1 Piece(s) | 5 Day(s) | unified | 1/4 | 20 | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 1,105.98 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 32 | 60 | G7 | 13 | 21 | 5.5 | 4.5 | 7 | c | ||
฿ 1,185.80 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 32 | 60 | G7 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 1,185.80 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 24 | 60 | G7 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 1,352.29 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | Meter | M1 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 1,135.20 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M1.2 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 1,013.66 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M1.4 | 0.3 | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
฿ 979.79 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M1.6 | 0.35 | 36 | G4 | 6 | - | 3 | 2.5 | 5 | b | ||
฿ 979.79 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M1.7 | 0.35 | 36 | G4 | 6 | - | 3 | 2.5 | 5 | b | ||
฿ 903.59 | OL+RZ | 1 Piece(s) | Same day | Meter | M2 | 0.4 | 42 | G4 | 7 | - | 3 | 2.5 | 5 | b | ||
฿ 880.02 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M2.3 | 0.4 | 42 | G4 | 7 | - | 3 | 2.5 | 5 | b | ||
฿ 903.59 | OL+RZ | 1 Piece(s) | Same day | Meter | M2 | 0.4 | 42 | G5 | 7 | - | 3 | 2.5 | 5 | b | ||
฿ 880.02 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M2.3 | 0.4 | 42 | G5 | 7 | - | 3 | 2.5 | 5 | b | ||
฿ 850.99 | HSS-P_ROLL TAPS | 1 Piece(s) | 12 Day(s) | Meter | M2.5 | 0.45 | 46 | G5 | 8 | 14 | 3 | 2.5 | 5 | c | ||
฿ 850.99 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M2.6 | 0.45 | 46 | G5 | 8 | 14 | 3 | 2.5 | 5 | c | ||
฿ 622.99 | OL+RZ | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 1,027.97 | HSS-P_ROLL TAPS | 1 Piece(s) | 20 Day(s) | Meter | M3.5 | 0.6 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 850.99 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M2.5 | 0.45 | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | ||
฿ 850.99 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M2.6 | 0.45 | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | ||
฿ 879.70 | HSS-P_ROLL TAPS | 1 Piece(s) | 12 Day(s) | Meter | M3 | 0.5 | 46 | G6 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 810.70 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M3.5 | 0.6 | 52 | G6 | 11 | 16 | 5 | 4 | 7 | c | ||
฿ 771.19 | HSS-P_ROLL TAPS | 1 Piece(s) | 12 Day(s) | Meter | M4 | 0.7 | 52 | G6 | 11 | 17 | 5 | 4 | 7 | c | ||
฿ 844.82 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M5 | 0.8 | 60 | G6 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 904.11 | HSS-P_ROLL TAPS | 1 Piece(s) | 12 Day(s) | Meter | M6 | 1 | 62 | G6 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 794.75 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M4 | 0.7 | 52 | G7 | 11 | 17 | 5 | 4 | 7 | c | ||
฿ 844.82 | HSS-P_ROLL TAPS | 1 Piece(s) | 19 Day(s) | Meter | M5 | 0.8 | 60 | G7 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 904.11 | HSS-P_ROLL TAPS | 1 Piece(s) | 12 Day(s) | Meter | M6 | 1 | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c |
Loading...
Chamfer threads | 4P | Tool Material Type | Powder high-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | TiCN | Number of protrusions | 4 |
How can we improve?
How can we improve?