1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Spiral Fluted Taps_SP (Part Number)

Spiral Fluted Taps_SP
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 302.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product shape may differ from the photo. Confirm the shape and external dimensions with the shape symbol.
  • N-SP will switch to SP as soon as it is out of stock.

Product Description

■ The spiral flutes of the SP tap pull the small continuous curly chips backtowards the tapping chuck and prevents chips from clogging in the hole.These taps are ideal for blind hole tapping.
■These taps cut easily into softer materials.
■ Intermittent cutting into pilot holes with a keyway or grooves is possible.
■ The flute strength is inferior to the HT tap. The HT flute shape is more suitablefor high hardness materials.

 
Part Number
SPMQ033M
SPMQ036M
SPMR032S
SPMR034O
SPMR034S
SPMR035O
SPMR035Q
SPMR036S
SPMR038S
SPMR040O
SPMR040S
SPMR042O
SPMR045OSALE
SPMR048O
SPMR048S
SPMS036U
SPMS042V
SPMS048U
SPMSU20Y
SPMSU24Z
SPMSU280
SPMSW20Y
SPMSW22Z
SPP1.2B
SPP1.4C
SPP1.8D
SPP2.0E
SPP2.3B
SPP2.5F
SPP3.0G
SPP3.0H
SPP3.5D
SPP4.0G
SPP4.5G
SPPS09H
SPPUN3F
SPPUN4H
SPPUN5G
SPPUN5H
SPPUN6H
SPQ010J
SPQ010MSALE
SPQ010N
SPQ010O
SPQ011J
SPQ011N
SPQ012G
SPQ012J
SPQ012M
SPQ012N
SPQ012O
SPQ012P
SPQ013M
SPQ014M
SPQ014N
SPQ014O
SPQ014QSALE
SPQ015M
SPQ016O
SPQ016Q
SPQ017M
SPQ017O
SPQ018O
SPQ020M
SPQ024M
SPQ025M
SPQ028M
SPQ2.5F
SPQ3.0G
SPQ4.0I
SPQ4.5J
SPQ5.0K
SPQ5.0L
SPQ5.5L
SPQ6.0J
SPQ6.0M
SPQ6.0M-T
SPQ7.0M
SPQ8.0JSALE
SPQ8.0M
SPQ8.0N
SPQ9.0N
SPQS12J
SPQS12K
SPQU04N
SPQU05J
SPQU05O
SPQU06M
SPQU07N
SPQU09M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

฿ 12,915.82

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM331145P221-2519224-40°

฿ 14,396.13

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM361155P226-2821244-40°

฿ 10,546.15

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM323145P346-24192247-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM341.5155P326-28212448-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM343155P352-28212447-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM351.5155P326-28212448-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM352155P352-28212447-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM363155P352-28212447-

฿ 13,931.72

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM383165P352-3023264-40°

฿ 16,960.83

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM401.5175P327-32263048-

฿ 16,960.83

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM403175P359-32263047-

฿ 16,960.83

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM421.5175P327-32263048-

฿ 19,631.00

฿ 14,004.76

HSS SPIRAL FLUTED TAPS 1 Piece(s) 80 Day(s) MeterM451.5180P327-35263048-

฿ 24,507.52

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM481.5185P328-38293248-

฿ 24,507.52

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM483185P365-38293247-

฿ 10,024.00

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM364155P452-28212447-

฿ 16,961.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) MeterM424.5175P459-32263047-

฿ 24,468.06

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM484185P465-3829324740°

฿ 10,546.15

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) unified1 1/47145P446-24192247-

฿ 17,425.25

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) unified1 1/26165P452-30232647-

฿ 24,275.32

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) unified1 3/45180P459-35263047-

฿ 10,546.15

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) Whitworth1 1/47145P446-24192247-

฿ 12,200.62

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) Whitworth1 3/86155P452-28212447-

฿ 884.08

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM1.20.2536P14.5-32.552a40°

฿ 735.51

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM1.40.336P15.4-32.552a40°

฿ 838.09

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM1.80.3542P16.3-32.552b40°

฿ 781.00

SP 1 Piece(s) Available 5 Day(s) MeterM20.442P17.21232.552c40°

฿ 1,015.27

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM2.30.2542P14.51232.552c40°

฿ 445.19

SP 1 Piece(s) 10 Day(s) MeterM2.50.4546P18.11432.552c40°

฿ 370.00

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM30.546P191443.263c40°

฿ 391.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) MeterM30.646P191443.263c40°

฿ 629.47

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM3.50.3552P16.5165473c40°

฿ 397.22

HSS SPIRAL FLUTED TAPS 1 Piece(s) 80 Day(s) MeterM40.552P19175473c40°

฿ 562.38

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM4.50.560P19215.54.573c40°

฿ 465.60

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) Sewing Machine9/644052P111175473c40°

฿ 608.91

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) unifiedNo.34846P18.11432.552c40°

฿ 409.96

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) unifiedNo.44046P191443.262c40°

฿ 449.27

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) unifiedNo.54452P111165473c40°

฿ 385.77

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) unifiedNo.54052P111165473c40°

฿ 449.27

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) unifiedNo.64052P111165473c40°

฿ 857.44

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM100.7575P213-75.583e40°

฿ 660.48

฿ 409.89

HSS_SPIRAL FLUTED TAPS 1 Piece(s) Same day MeterM10175P223-75.583e40°

฿ 579.13

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM101.2575P223-75.583e40°

฿ 481.78

SP 1 Piece(s) Same day MeterM101.575P223-75.583e40°

฿ 1,465.17

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM110.7582P214-8.56.593e40°

฿ 994.71

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM111.2582P226-8.56.593e40°

฿ 1,281.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) 80 Day(s) MeterM120.582P212-8.56.593e40°

฿ 1,465.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) 80 Day(s) MeterM120.7582P214-8.56.593e40°

฿ 852.49

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM12182P226-8.56.593e40°

฿ 830.26

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM121.2582P226-8.56.593e40°

฿ 838.74

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM121.582P226-8.56.593e40°

฿ 655.00

SP 1 Piece(s) 1 Day(s) MeterM121.7582P226-8.56.593e40°

฿ 1,543.78

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM13188P226-10.58113e40°

฿ 1,253.72

SP 1 Piece(s) 10 Day(s) MeterM14188P226-10.58113e40°

฿ 1,301.90

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM141.2588P226-10.58113e40°

฿ 1,093.64

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM141.588P226-10.58113e40°

฿ 876.02

฿ 611.37

SP 1 Piece(s) Same day MeterM14288P226-10.58113e40°

฿ 2,067.10

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM15195P226-12.510133e40°

฿ 1,730.00

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM161.595P226-12.510133e40°

฿ 1,152.59

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM16295P226-12.510133e40°

฿ 2,989.02

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM171100P218-1411144e40°

฿ 2,407.74

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM171.5100P233-1411144e40°

฿ 1,928.77

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM181.5100P233-1411144e40°

฿ 3,384.81

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM201105P218-1512154e40°

฿ 5,357.04

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) MeterM241120P219-1915184e40°

฿ 7,807.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) MeterM251125P220-1915184e40°

฿ 11,261.35

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) MeterM281135P220-2317204e40°

฿ 443.83

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM2.50.4546P28.11432.552c40°

฿ 316.90

HSS_SPIRAL FLUTED TAPS 1 Piece(s) Same day MeterM30.546P291443.263c40°

฿ 317.41

HSS_SPIRAL FLUTED TAPS 1 Piece(s) Same day MeterM40.752P211175473c40°

฿ 399.97

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM4.50.7560P213215.54.573c40°

฿ 322.24

SP 1 Piece(s) 1 Day(s) MeterM50.860P213225.54.573c40°

฿ 403.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) Meter5M0.960P213225.54.573c40°

฿ 417.56

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) MeterM5.50.962P2152664.573c40°

฿ 420.20

SP 1 Piece(s) 1 Day(s) MeterM60.7562P2152664.573c40°

฿ 341.53

HSS_SPIRAL FLUTED TAPS 1 Piece(s) Same day MeterM6162P2152664.573c40°

฿ 368.27

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM6162P2152664.573c40°

฿ 436.57

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM7170P219-6.2583e40°

฿ 543.48

฿ 322.01

SP 1 Piece(s) Same day MeterM80.7570P219-6.2583e40°

฿ 464.81

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) MeterM8170P219-6.2583e40°

฿ 462.75

SP 1 Piece(s) 1 Day(s) MeterM81.2570P219-6.2583e40°

฿ 718.97

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) MeterM91.2575P223-75.583e40°

฿ 533.32

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) Sewing Machine3/163260P213215.54.573c40°

฿ 533.32

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) Sewing Machine3/162860P213215.54.573c40°

฿ 401.61

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) unified1/42062P2152664.573c40°

฿ 912.18

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) unified5/163270P219-6.2583e40°

฿ 553.30

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) unified5/161870P219-6.2583e40°

฿ 702.67

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) unified3/82475P223-75.583e40°

฿ 1,077.83

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) unified7/162082P226-8.56.593e40°

฿ 2,504.05

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 10 Day(s) unified9/162495P226-12.510133e40°

Loading...

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA