1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps_SP (Part Number)

HSS SPIRAL FLUTED TAPS

Spiral Fluted Taps_SP
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 302.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product shape may differ from the photo. Confirm the shape and external dimensions with the shape symbol.
  • N-SP will switch to SP as soon as it is out of stock.

Product Description

■ The spiral flutes of the SP tap pull the small continuous curly chips backtowards the tapping chuck and prevents chips from clogging in the hole.These taps are ideal for blind hole tapping.
■These taps cut easily into softer materials.
■ Intermittent cutting into pilot holes with a keyway or grooves is possible.
■ The flute strength is inferior to the HT tap. The HT flute shape is more suitablefor high hardness materials.

 
Part Number
SPQ5.0L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

฿ 403.00

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 80 Day(s) Meter5M0.960P213225.54.573c40°

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SPQ5.0L in the Spiral Fluted Taps_SP series.

Products with similar specification

Part Number
SPMR034O
SPMR034S
SPMR035O
SPQ5.5L
SPQ6.0J
SPQ6.0M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

฿ 12,200.62

1 Piece(s) 20 Day(s) MeterM341.5155P326-28212448-

฿ 12,200.62

1 Piece(s) 20 Day(s) MeterM343155P352-28212447-

฿ 12,200.62

1 Piece(s) 20 Day(s) MeterM351.5155P326-28212448-

฿ 417.56

1 Piece(s) 20 Day(s) MeterM5.50.962P2152664.573c40°

฿ 420.20

1 Piece(s) Same day MeterM60.7562P2152664.573c40°

฿ 341.53

1 Piece(s) Same day MeterM6162P2152664.573c40°