(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The spiral flutes of the SP tap pull the small continuous curly chips backtowards the tapping chuck and prevents chips from clogging in the hole.These taps are ideal for blind hole tapping.
■These taps cut easily into softer materials.
■ Intermittent cutting into pilot holes with a keyway or grooves is possible.
■ The flute strength is inferior to the HT tap. The HT flute shape is more suitablefor high hardness materials.
Part Number |
---|
SPQ9.0N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 718.97 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | Meter | M9 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | e | 40° |
Loading...
Please check the type/dimensions/specifications of the part SPQ9.0N in the Spiral Fluted Taps_SP series.
Part Number |
---|
SPMR034O |
SPMR034S |
SPMR035O |
SPQS12J |
SPQS12K |
SPQU04N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,200.62 | 1 Piece(s) | 25 Day(s) | Meter | M34 | 1.5 | 155 | P3 | 26 | - | 28 | 21 | 24 | 4 | 8 | - | ||
฿ 12,200.62 | 1 Piece(s) | 25 Day(s) | Meter | M34 | 3 | 155 | P3 | 52 | - | 28 | 21 | 24 | 4 | 7 | - | ||
฿ 12,200.62 | 1 Piece(s) | 25 Day(s) | Meter | M35 | 1.5 | 155 | P3 | 26 | - | 28 | 21 | 24 | 4 | 8 | - | ||
฿ 533.32 | 1 Piece(s) | 14 Day(s) | Sewing Machine | 3/16 | 32 | 60 | P2 | 13 | 21 | 5.5 | 4.5 | 7 | 3 | c | 40° | ||
฿ 533.32 | 1 Piece(s) | 14 Day(s) | Sewing Machine | 3/16 | 28 | 60 | P2 | 13 | 21 | 5.5 | 4.5 | 7 | 3 | c | 40° | ||
฿ 401.61 | 1 Piece(s) | 1 Day(s) | unified | 1/4 | 20 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | 40° |
How can we improve?
How can we improve?