(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Core Paint Marker for Construction Work (78415)

Round Core Paint Marker for Construction Work (78415)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
78415
78418
78510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Wire diameter
(mm)
Size
(mm)
Type Mass
(g)
Features Application Specifications

฿ 85.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 91 Day(s) Red 2.0 144×15×15 Medium thickness, round core 22 ● Writes on various objects vividly ● Pigment system enables vivid writing even on darker-colored materials ● Line width is 2 mm ● 8 colors in total allow color-coding depending on the application For marking on iron material, platform panels, glass, plastic, concrete, PVC, and more Oil-based (dye ink)

฿ 55.71

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Same day White 2.0 144×15×15 Medium thickness, round core 22 ● Writes on various objects vividly ● Pigment system enables vivid writing even on darker-colored materials ● Line width is 2 mm ● 8 colors in total allow color-coding depending on the application For marking on iron material, platform panels, glass, plastic, concrete, PVC, and more Oil-based (dye ink)

฿ 164.97

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) - - 90×28×46 Holder paint marker for medium thickness 21 ● With strap holes to prevent dropping. A drop-prevention cord or strap can be attached. ● Clip type to easily attach/detach while wearing a belt. The clip reverses over itself to make sure it doesn't fall off. For holding paint markers. Can be mounted on belts up to 60 mm wide and 4 mm thick.

Basic Specifications

Product Description

A construction marker used for writing on steel products, glass, plastic, etc.
[Features]
· Can write vividly on various objects.
[Applications]
· For marking on iron plates, plywood panels, glass, plastic, concrete, and more.

Part Number
78415
78418
78510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Wire diameter
(mm)
Size
(mm)
Type Mass
(g)
Features Application Specifications

฿ 85.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 91 Day(s) Red 2.0 144×15×15 Medium thickness, round core 22 ● Writes on various objects vividly ● Pigment system enables vivid writing even on darker-colored materials ● Line width is 2 mm ● 8 colors in total allow color-coding depending on the application For marking on iron material, platform panels, glass, plastic, concrete, PVC, and more Oil-based (dye ink)

฿ 55.71

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Same day White 2.0 144×15×15 Medium thickness, round core 22 ● Writes on various objects vividly ● Pigment system enables vivid writing even on darker-colored materials ● Line width is 2 mm ● 8 colors in total allow color-coding depending on the application For marking on iron material, platform panels, glass, plastic, concrete, PVC, and more Oil-based (dye ink)

฿ 164.97

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) - - 90×28×46 Holder paint marker for medium thickness 21 ● With strap holes to prevent dropping. A drop-prevention cord or strap can be attached. ● Clip type to easily attach/detach while wearing a belt. The clip reverses over itself to make sure it doesn't fall off. For holding paint markers. Can be mounted on belts up to 60 mm wide and 4 mm thick.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1