(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-Insoluble Paint (Yellow / Green / Gray) (2000HT)

Water-Insoluble Paint (Yellow / Green / Gray) (2000HT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2000HT
2000HU
2000HV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,314.70

PAINTS FOR BUILDING 1 Piece(s) 8 Day(s) Yellow 818-6371 1 Can (1 kg)

฿ 1,314.70

PAINTS FOR BUILDING 1 Piece(s) 8 Day(s) Green 818-6372 1 Can (1 kg)

฿ 3,112.00

PAINTS FOR BUILDING 1 Piece(s) Same day Gray 818-6373 1 Can (1 kg)

Basic Specifications

  • Product uses
    For Floor
  • Product Type
    Paint (Can)
  • Coating Surface (1 Coat)(m2)
    Approx. 2X3
  • By Size Of Tatami Mats(Piece of)
    Approx. 1.2X1.8
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 40
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2
  • Amount Of Content
    1 Can (1 kg)

Product Description

Anti-slip paint with superior weather resistance that can be used both indoors and outdoors.
[Features]
· Non-slip paint that allows for safe and secure work in living areas where slipping is common. Simply apply to use.
· For making floors safe and non-slip. Easy-to-use water-based type.
· Water-based inorganic/organic hybrid paint with superior weather resistance.
· Allows for the easy painting of beautiful patterns using the pattern sheet (sold separately).
* May be difficult to adhere to certain types of porcelain tile and stone, depending on the type.
[Applications]
· Ideal for interior and exterior concrete, mortar, porcelain tiles, stone, wood, iron, etc.
· Convenient for slip prevention both indoors and outdoors in places where there is a risk of slipping, such as on stairs, in entrances, verandas, bathrooms and toilets.

Part Number
2000HT
2000HU
2000HV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,314.70

PAINTS FOR BUILDING 1 Piece(s) 8 Day(s) Yellow 818-6371 1 Can (1 kg)

฿ 1,314.70

PAINTS FOR BUILDING 1 Piece(s) 8 Day(s) Green 818-6372 1 Can (1 kg)

฿ 3,112.00

PAINTS FOR BUILDING 1 Piece(s) Same day Gray 818-6373 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1