(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Visibility Safety Overalls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUNP23-7-M

  • Color
    Fluorescent Yellow
  • Product Model
    Whistle
  • Standard
    EN471
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Shoulder Width(cm)
    46
  • Chest Measurement(cm)
    114
  • Sleeve Length(cm)
    57
  • Inseam(cm)
    74
  • Waist(cm)
    86
  • Reflective Materials Details
    Scotchlite™
  • Sales Color
    Yellow Fluorescence
  • Material Details
    Polyester 90 %, Cotton 10 %
  • Mass(g)
    750
  • JAN Code
    4920549236783
  • Features
    4 cm wide reflective material is used for easy identification. Retro reflective tape is used.
  • Amount Of Content
    1 Pair
Part Number
TUNP23-7-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,566.67

SAFE VESTS 1 Piece(s) 9 Day(s) 1 Pair

Basic Specifications

  • Color
    Fluorescent Yellow
  • Product Model
    Whistle
  • Standard
    EN471
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Shoulder Width(cm)
    46
  • Chest Measurement(cm)
    114
  • Sleeve Length(cm)
    57
  • Inseam(cm)
    74
  • Waist(cm)
    86
  • Reflective Materials Details
    Scotchlite™
  • Sales Color
    Yellow Fluorescence
  • Material Details
    Polyester 90 %, Cotton 10 %
  • Mass(g)
    750
  • JAN Code
    4920549236783
  • Features
    4 cm wide reflective material is used for easy identification. Retro reflective tape is used.
  • Amount Of Content
    1 Pair

Product Description

High visibility safety clothing. Anti-static. Stretch. 3M Scotchlite

[Features]
· High visibility clothing conforming to the ISO 20471 international standard.
· High visibility safety clothing conforming to the ISO 20471 standard that was harmonized with EN471 and issued in March 2013.
· Fluorescent materials and retroreflective materials that have cleared strict standards offer high visibility when working on roads in the evening or at night, times which are more dangerous than during the day.
· Utilizes Scotchlite (high performance reflective cloth) made by 3M Ltd.
· Reflective tape positioned for performance and durability.
· Right breast pocket with fastener.
· Left sleeve pen holder.
· Comfortable Norfolk jacket.
· Hook-and-loop tape allows the sleeve cuffs to be adjusted.
· A convenient zipped left pocket for holding small items and note books, etc.
· Reinforced rod seams to resist vigorous wear in the crotch section.

Specifications of TUNP23-7-M

  • Color
    Fluorescent Yellow
  • Product Model
    Whistle
  • Standard
    EN471
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Shoulder Width(cm)
    46
  • Chest Measurement(cm)
    114
  • Sleeve Length(cm)
    57
  • Inseam(cm)
    74
  • Waist(cm)
    86
  • Reflective Materials Details
    Scotchlite™
  • Sales Color
    Yellow Fluorescence
  • Material Details
    Polyester 90 %, Cotton 10 %
  • Mass(g)
    750
  • JAN Code
    4920549236783
  • Features
    4 cm wide reflective material is used for easy identification. Retro reflective tape is used.
  • Amount Of Content
    1 Pair
Part Number
TUNP23-7-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,566.67

SAFE VESTS 1 Piece(s) 9 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1