(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6113 Long Sleeve Jacket for Fall/Winter (Unisex / Soft Processing)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,771.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6113-204-6L
6113-204-L
6113-204-LL
6113-204-M
6113-204-S
6113-204-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 2,176.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet 6L 58 144 62 Purple blue 4536309265179 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet L 50 118 58 Purple blue 4536309265131 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet LL 52 122 60 Purple blue 4536309265148 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet M 48 114 56 Purple blue 4536309265124 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet S 46 110 54 Purple blue 4536309265117 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet SS 44 106 54 Purple blue 4536309265100 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Material Custom Design 3
    Tough Material
  • Material Custom Design 4
    Antistatic
  • Function
    Metal button and resin fastener
  • Mass(g)
    650
  • Amount Of Content
    1 Pair

Product Description

T/C soft twill work clothing optimal as a uniform.
[Features]
· Anti-static material.
· Various colors and items available at affordable prices.
[Applications]
· Optimal as work clothing for work sites in general.

Part Number
6113-204-6L
6113-204-L
6113-204-LL
6113-204-M
6113-204-S
6113-204-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 2,176.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet 6L 58 144 62 Purple blue 4536309265179 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet L 50 118 58 Purple blue 4536309265131 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet LL 52 122 60 Purple blue 4536309265148 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet M 48 114 56 Purple blue 4536309265124 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet S 46 110 54 Purple blue 4536309265117 1 Pair

฿ 1,771.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Violet SS 44 106 54 Purple blue 4536309265100 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2