(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1993 Long Sleeved Blouson Jacket (for Fall and Winter, Soft Processing) (1993-22-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1993-1-3L
1993-1-4L
1993-1-6L
1993-1-LL
1993-1-M
1993-22-3L
1993-22-4L
1993-22-6L
1993-22-L
1993-22-LL
1993-22-M
1993-107-3L
1993-107-4L
1993-107-6L
1993-107-L
1993-107-LL
1993-107-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 54 126 62 Navy 4536309258928 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 62 Navy 4536309258935 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 58 144 62 Navy 4536309258942 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 122 60 Navy 4536309258911 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 114 56 Navy 4536309258898 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 54 126 62 Silver gray 4536309258980 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 62 Silver gray 4536309258997 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 58 144 62 Silver gray 4536309259000 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 118 58 Silver gray 4536309258966 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 122 60 Silver gray 4536309258973 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 114 56 Silver gray 4536309258959 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 54 126 62 Moss green 4536309259048 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 62 Moss green 4536309259055 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 58 144 62 Moss green 4536309259062 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 118 58 Moss green 4536309259024 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 122 60 Moss green 4536309259031 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 114 56 Moss green 4536309259017 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Soft Processing
  • Material Custom Design 2
    Easy Iron
  • Function
    Metal button and resin fastener
  • Mass(g)
    650
  • Amount Of Content
    1 Pair

Product Description

Low price standard work clothing.
[Features]
· Soft, comfortable standard product durable for intense work.
· Uses mesh fabric with good breathability on the back.
· Sleeve pen pocket: Has a pen pocket on the left hem.
· Breast zipper pocket: Zipper pocket perfect for storing important items.
· Mobile phone pocket: Functional dedicated pocket that perfectly fits mobile phones.
· Norfolk: Back Norfolk specification eliminates feelings of tightness when working.
[Applications]
· Optimal as work clothing for work sites in general.

Part Number
1993-1-3L
1993-1-4L
1993-1-6L
1993-1-LL
1993-1-M
1993-22-3L
1993-22-4L
1993-22-6L
1993-22-L
1993-22-LL
1993-22-M
1993-107-3L
1993-107-4L
1993-107-6L
1993-107-L
1993-107-LL
1993-107-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 54 126 62 Navy 4536309258928 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 62 Navy 4536309258935 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 58 144 62 Navy 4536309258942 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 122 60 Navy 4536309258911 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 114 56 Navy 4536309258898 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 54 126 62 Silver gray 4536309258980 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 62 Silver gray 4536309258997 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 58 144 62 Silver gray 4536309259000 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 118 58 Silver gray 4536309258966 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 122 60 Silver gray 4536309258973 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 114 56 Silver gray 4536309258959 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 54 126 62 Moss green 4536309259048 1 Pair

฿ 1,378.70

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 62 Moss green 4536309259055 1 Pair

฿ 1,662.91

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 58 144 62 Moss green 4536309259062 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 118 58 Moss green 4536309259024 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 122 60 Moss green 4536309259031 1 Pair

฿ 1,257.76

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 114 56 Moss green 4536309259017 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1