(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long-Sleeve Jacket BM136 (BM136-23-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM136-23-4L
BM136-23-5L
BM136-23-EL
BM136-23-L
BM136-23-LL
BM136-23-M
BM136-23-S
BM136-51-4L
BM136-51-5L
BM136-51-EL
BM136-51-L
BM136-51-LL
BM136-51-M
BM136-51-S
BM136-53-4L
BM136-53-5L
BM136-53-EL
BM136-53-LL
BM136-53-S
BM136-56-4L
BM136-56-5L
BM136-56-EL
BM136-56-L
BM136-56-LL
BM136-56-M
BM136-56-S
BM136-61-4L
BM136-61-5L
BM136-61-EL
BM136-61-L
BM136-61-LL
BM136-61-M
BM136-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 139 61 Smoke green 4930269149805 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 147 61 Smoke green 4930269149812 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 131 61 Smoke green 4930269149799 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 121 57 Smoke green 4930269149775 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 126 59 Smoke green 4930269149782 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 116 55 Smoke green 4930269149768 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 111 53 Smoke green 4930269149751 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Light blue 4930269149898 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Light blue 4930269149904 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Light blue 4930269149881 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Light blue 4930269149867 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Light blue 4930269149874 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Light blue 4930269149850 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Light blue 4930269149843 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Blue 4930269149980 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Blue 4930269149997 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Blue 4930269149973 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Blue 4930269149966 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Blue 4930269149935 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 139 61 Navy 4930269150078 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 147 61 Navy 4930269150085 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 131 61 Navy 4930269150061 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 121 57 Navy 4930269150047 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 126 59 Navy 4930269150054 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 116 55 Navy 4930269150030 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 111 53 Navy 4930269150023 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 139 61 Gray 4930269150160 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 147 61 Gray 4930269150177 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 131 61 Gray 4930269150153 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 121 57 Gray 4930269150139 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 126 59 Gray 4930269150146 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 116 55 Gray 4930269150122 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 111 53 Gray 4930269150115 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Soft Twill
  • Material 3
    Twill
  • Mass(g)
    600
  • Amount Of Content
    1 Pair

Product Description

Durable fabric with mixed weave cotton material. Optimal for intense work.

Part Number
BM136-23-4L
BM136-23-5L
BM136-23-EL
BM136-23-L
BM136-23-LL
BM136-23-M
BM136-23-S
BM136-51-4L
BM136-51-5L
BM136-51-EL
BM136-51-L
BM136-51-LL
BM136-51-M
BM136-51-S
BM136-53-4L
BM136-53-5L
BM136-53-EL
BM136-53-LL
BM136-53-S
BM136-56-4L
BM136-56-5L
BM136-56-EL
BM136-56-L
BM136-56-LL
BM136-56-M
BM136-56-S
BM136-61-4L
BM136-61-5L
BM136-61-EL
BM136-61-L
BM136-61-LL
BM136-61-M
BM136-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 139 61 Smoke green 4930269149805 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 147 61 Smoke green 4930269149812 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 131 61 Smoke green 4930269149799 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 121 57 Smoke green 4930269149775 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 126 59 Smoke green 4930269149782 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 116 55 Smoke green 4930269149768 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 111 53 Smoke green 4930269149751 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Light blue 4930269149898 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Light blue 4930269149904 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Light blue 4930269149881 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Light blue 4930269149867 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Light blue 4930269149874 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Light blue 4930269149850 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Light blue 4930269149843 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Blue 4930269149980 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Blue 4930269149997 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Blue 4930269149973 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Blue 4930269149966 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Blue 4930269149935 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 139 61 Navy 4930269150078 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 147 61 Navy 4930269150085 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 131 61 Navy 4930269150061 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 121 57 Navy 4930269150047 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 126 59 Navy 4930269150054 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 116 55 Navy 4930269150030 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 111 53 Navy 4930269150023 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 139 61 Gray 4930269150160 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 147 61 Gray 4930269150177 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 131 61 Gray 4930269150153 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 121 57 Gray 4930269150139 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 126 59 Gray 4930269150146 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 116 55 Gray 4930269150122 1 Pair

฿ 1,872.86

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 111 53 Gray 4930269150115 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1