(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Sleeve Jacket 866

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,993.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
866-11-4L
866-11-5L
866-11-EL
866-11-L
866-11-LL
866-11-M
866-11-S
866-23-4L
866-23-5L
866-23-EL
866-23-L
866-23-LL
866-23-M
866-23-S
866-56-4L
866-56-5L
866-56-EL
866-56-L
866-56-LL
866-56-M
866-56-S
866-61-4L
866-61-5L
866-61-EL
866-61-L
866-61-LL
866-61-M
866-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown 4L 56 134 61 Beige 4532484328319 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown 5L 58 142 61 Beige 4532484328326 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown EL 54 126 61 Beige 4532484328302 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown L 50 116 57 Beige 4532484328289 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown LL 52 121 59 Beige 4532484328296 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown M 48 111 55 Beige 4532484328272 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown S 46 106 53 Beige 4532484328265 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 61 Earth Green 4532484328418 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 142 61 Earth Green 4532484328425 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 126 61 Earth Green 4532484328401 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 116 57 Earth Green 4532484328388 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 121 59 Earth Green 4532484328395 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 111 55 Earth Green 4532484328371 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 106 53 Earth Green 4532484328364 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 61 Navy 4532484328517 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 142 61 Navy 4532484328524 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 126 61 Navy 4532484328500 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 116 57 Navy 4532484328487 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 121 59 Navy 4532484328494 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 111 55 Navy 4532484328470 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 106 53 Navy 4532484328463 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 61 Gray 4532484328616 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 142 61 Gray 4532484328623 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 126 61 Gray 4532484328609 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 116 57 Gray 4532484328586 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 121 59 Gray 4532484328593 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 111 55 Gray 4532484328579 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 106 53 Gray 4532484328562 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Material
    Cotton Lining Twill
  • Material 3
    Twill
  • Mass(g)
    600
  • Amount Of Content
    1 Pair

Product Description

Soft and comfortable with poly-cotton blend material.
Anti-static material: available.
Mixed rate: 90% polyester, 10% cotton

Part Number
866-11-4L
866-11-5L
866-11-EL
866-11-L
866-11-LL
866-11-M
866-11-S
866-23-4L
866-23-5L
866-23-EL
866-23-L
866-23-LL
866-23-M
866-23-S
866-56-4L
866-56-5L
866-56-EL
866-56-L
866-56-LL
866-56-M
866-56-S
866-61-4L
866-61-5L
866-61-EL
866-61-L
866-61-LL
866-61-M
866-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown 4L 56 134 61 Beige 4532484328319 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown 5L 58 142 61 Beige 4532484328326 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown EL 54 126 61 Beige 4532484328302 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown L 50 116 57 Beige 4532484328289 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown LL 52 121 59 Beige 4532484328296 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown M 48 111 55 Beige 4532484328272 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Brown S 46 106 53 Beige 4532484328265 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 61 Earth Green 4532484328418 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 142 61 Earth Green 4532484328425 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 126 61 Earth Green 4532484328401 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 116 57 Earth Green 4532484328388 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 121 59 Earth Green 4532484328395 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 111 55 Earth Green 4532484328371 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 106 53 Earth Green 4532484328364 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 61 Navy 4532484328517 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 142 61 Navy 4532484328524 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 126 61 Navy 4532484328500 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 116 57 Navy 4532484328487 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 121 59 Navy 4532484328494 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 111 55 Navy 4532484328470 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 106 53 Navy 4532484328463 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 61 Gray 4532484328616 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 142 61 Gray 4532484328623 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 126 61 Gray 4532484328609 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 116 57 Gray 4532484328586 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 121 59 Gray 4532484328593 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 111 55 Gray 4532484328579 1 Pair

฿ 1,993.80

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 106 53 Gray 4532484328562 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1