(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BF503-1-LL |
BF503-1-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,780.00 |
WORK CLOTHES | 1 Piece(s) | 15 Day(s) | LL | 54 | 122 | 60 | 4580157036696 | 1 Pair | ||
฿ 3,780.00 |
WORK CLOTHES | 1 Piece(s) | 15 Day(s) | M | 50 | 112 | 56 | 4580157036702 | 1 Pair |
Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.
[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Pen inserter (left sleeve/left breast).
· Zipper pocket.
· Inner zipper pocket.
· Flap pockets on both breasts.
· Hem rubber.
Part Number |
---|
BF503-1-LL |
BF503-1-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,780.00 |
WORK CLOTHES | 1 Piece(s) | 15 Day(s) | LL | 54 | 122 | 60 | 4580157036696 | 1 Pair | ||
฿ 3,780.00 |
WORK CLOTHES | 1 Piece(s) | 15 Day(s) | M | 50 | 112 | 56 | 4580157036702 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?