(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Blouson BF528

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,176.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF528-4-5L
BF528-4-EL
BF528-4-ELL
BF528-4-L
BF528-4-LL
BF528-4-M
BF528-4-S
BF528-4-SS
BF528-100-5L
BF528-100-EL
BF528-100-ELL
BF528-100-L
BF528-100-LL
BF528-100-M
BF528-100-S
BF528-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) 5 L - 62 155 62 Earth Green 4562155989013 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - EL 58 136 64 Earth Green 4562155989020 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - ELL 60 145 62 Earth Green 4562155989037 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) L - 54 122 60 Earth Green 4562155989044 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) LL - 56 128 62 Earth Green 4562155989051 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) M - 52 116 58 Earth Green 4562155989068 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) S - 50 110 56 Earth Green 4562156013908 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) SS - 48 104 54 Earth Green 4562156013892 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) 5 L - 62 155 62 Navy 4562155988955 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - EL 58 136 64 Navy 4562155988962 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - ELL 60 145 62 Navy 4562155988979 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 8 Day(s) L - 54 122 60 Navy 4562155988986 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) LL - 56 128 62 Navy 4562155988993 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) M - 52 116 58 Navy 4562155989006 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) S - 50 110 56 Navy 4562156013885 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) SS - 48 104 54 Navy 4562156013878 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Color (Group)
    Green
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • With Pen Holder
    With Pen Pocket (Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Season
    Autumn and winter
  • Sleeve shape
    Long sleeve
  • JIS Compliant Product
    ×
  • Material 2
    Twill
  • Mass(g)
    1400
  • Amount Of Content
    1 Pair

Product Description

A lightweight item that is easy to move around in. 

[Features]
· Resists shrinkage, wrinkling and loss of shape to maintain a sharp impression.
· Has a soft touch and silky feel on the skin while retaining excellent resistance to shrinkage and wrinkles, even after multiple washings. Its sweat absorbing and quick drying properties also combine to achieve a comfortable feel.
· The BOA collar can be removed.
· Left sleeve pen holder.
· Elastic hems.

Part Number
BF528-4-5L
BF528-4-EL
BF528-4-ELL
BF528-4-L
BF528-4-LL
BF528-4-M
BF528-4-S
BF528-4-SS
BF528-100-5L
BF528-100-EL
BF528-100-ELL
BF528-100-L
BF528-100-LL
BF528-100-M
BF528-100-S
BF528-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Size Details Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) 5 L - 62 155 62 Earth Green 4562155989013 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - EL 58 136 64 Earth Green 4562155989020 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - ELL 60 145 62 Earth Green 4562155989037 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) L - 54 122 60 Earth Green 4562155989044 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) LL - 56 128 62 Earth Green 4562155989051 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) M - 52 116 58 Earth Green 4562155989068 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) S - 50 110 56 Earth Green 4562156013908 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) SS - 48 104 54 Earth Green 4562156013892 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) 5 L - 62 155 62 Navy 4562155988955 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - EL 58 136 64 Navy 4562155988962 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) - ELL 60 145 62 Navy 4562155988979 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 8 Day(s) L - 54 122 60 Navy 4562155988986 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) LL - 56 128 62 Navy 4562155988993 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) M - 52 116 58 Navy 4562155989006 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) S - 50 110 56 Navy 4562156013885 1 Pair

฿ 3,176.37

WORK CLOTHES 1 Piece(s) 10 Day(s) SS - 48 104 54 Navy 4562156013878 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1