(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thick Long Sleeve Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,646.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF511-100-3S
BF511-100-5L
BF511-100-6L
BF511-100-EL
BF511-100-ELL
BF511-100-L
BF511-100-LL
BF511-100-M
BF511-100-S
BF511-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 3S 38 94 52 Navy 4562156013724 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 56 140 59 Navy 4562155985213 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 6L 58 150 59 Navy 4562155985220 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 52 122 60 Navy 4562155985244 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 54 130 59 Navy 4562155985251 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 48 112 59 Navy 4562155985268 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 50 117 61 Navy 4562155985275 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 46 107 57 Navy 4562155985282 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 44 102 55 Navy 4562155985299 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue SS 42 98 54 Navy 4562155985305 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90 %, Cotton 10 %
  • Standard Equivalent Product
    JIS T8118 Standard Equivalent Product
  • Material 2
    Twill
  • Mass(g)
    550
  • Amount Of Content
    1 Pair

Product Description

Product conforms to JIS T-8118 anti-static work clothing standards. Material that is gentle on the skin and has excellent shrink and wrinkle resistance.

[Features]
· Prevents shrinkage, wrinkling and shape collapse to keep a sharp impression.
· Gentle on the skin with a soft touch texture, excellent shrink and wrinkle resistance even when repeatedly washed and quick-dry sweat absorption for comfort.
· Pen inserter (left sleeve/left breast).
· Flap pocket with zipper.
· Flap pockets on both breasts.

Part Number
BF511-100-3S
BF511-100-5L
BF511-100-6L
BF511-100-EL
BF511-100-ELL
BF511-100-L
BF511-100-LL
BF511-100-M
BF511-100-S
BF511-100-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 3S 38 94 52 Navy 4562156013724 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5L 56 140 59 Navy 4562155985213 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 6L 58 150 59 Navy 4562155985220 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue EL 52 122 60 Navy 4562155985244 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue ELL 54 130 59 Navy 4562155985251 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L 48 112 59 Navy 4562155985268 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL 50 117 61 Navy 4562155985275 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M 46 107 57 Navy 4562155985282 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue S 44 102 55 Navy 4562155985299 1 Pair

฿ 1,646.47

WORK CLOTHES 1 Piece(s) 8 Day(s) Navy Blue SS 42 98 54 Navy 4562155985305 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2