1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Type Tap Holders (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ratchet Type Tap Holders
  • Ratchet Type Tap Holders
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 965.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ratchet-type tap wrench that makes tapping easy.
[Features]
· Easy-to-use T-shaped handle specification, enabling operation with one hand.
· Tapping is easy even in narrow places.
· Can be switched among right, left, and fixed types.
[Applications]
· A wrench used for tapping.

 
Part Number
RTH-L
RTH-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTap Application Range
(mm)
A
(mm)
B
(mm)
C
(mm)
Mass
(g)

฿ 1,352.00

HAND TOOLS 1 Piece(s) 4 Day(s) M8~121201108330

฿ 965.00

HAND TOOL 1 Piece(s) Same day M3~8100857200

Loading...

  1. 1

Basic Information

Tap Model Tap Wrenches