(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Silicone Sliding Agent

Lubricant, Silicone Sliding Agent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 000135

  • Type
    Spray
  • Features 1
    It is a solvent-free type that does not melt the plastic or invade the dye on fibers.
  • Application 1
    Sliding of various cutlery parts, textile cutting machines and paper cutting machines.
  • Water soluble / insoluble
    Non-water-soluble
  • Operating Temperature Range(°C)
    -50 ~ 200
  • Specification 1
    Unscented Type
  • Specification 2
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
000135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

SILICON SLIDING AGENT 12 Piece(s) 25 Day(s) 1 case (420 ml x 24 pcs)

Basic Specifications

  • Type
    Spray
  • Features 1
    It is a solvent-free type that does not melt the plastic or invade the dye on fibers.
  • Application 1
    Sliding of various cutlery parts, textile cutting machines and paper cutting machines.
  • Water soluble / insoluble
    Non-water-soluble
  • Operating Temperature Range(°C)
    -50 ~ 200
  • Specification 1
    Unscented Type
  • Specification 2
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)

Product Description

Since it uses the silicone oil with good permeability, it adheres to intricate blade parts and gives the fast-acting sliding effect.

Specifications of 000135

  • Type
    Spray
  • Features 1
    It is a solvent-free type that does not melt the plastic or invade the dye on fibers.
  • Application 1
    Sliding of various cutlery parts, textile cutting machines and paper cutting machines.
  • Water soluble / insoluble
    Non-water-soluble
  • Operating Temperature Range(°C)
    -50 ~ 200
  • Specification 1
    Unscented Type
  • Specification 2
    PRTR: Not Applicable / OPOSP: Not Applicable
  • Amount Of Content
    1 case (420 ml x 24 pcs)
Part Number
000135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

SILICON SLIDING AGENT 12 Piece(s) 25 Day(s) 1 case (420 ml x 24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ichinen Silicon Sliding Agent

- Since silicone oil with good permeability is used, it adheres to the stubborn blade part and gives a quick-acting sliding effect.
- Solvent-free type that does not attack textile dyes or dissolve plastics.
- Odorless and harmless, does not rust blades and machines
- Sliding on cutting tools such as various cutting machines, textile cutting machines, paper cutting machines, etc.
- Sliding on dry machines of bookbinding sewing machines, woodworking machines, and other various cutting machines
- Coins for amusement machines and vending machines 
- Sliding effect of transfer roller and transfer table
- Lubrication of rubber products
- Prevention of resin waste adhesion during resin processing

- Can be used as a lubricant when entering a wire