1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Chamfering Drill (Part Number)

New Chamfering Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,269.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For machining non-viscous materials

[Features]
· A wide range of chamfering sizes with one unit.
· Beautiful cut surfaces with zero chatter.
· Easy positioning.
· Uses Cobalt HSS

Part Number
07-ST8-90
15-ST8-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle blade, two blades Beveling Diameter
(mm)
Outer Diameter Diagram l
(mm)
L
(mm)

฿ 1,269.84

NTL CHAMFERING DRILL 1 Piece(s) 5 Day(s) Double Blade1.5~71-55

฿ 1,296.43

CHAMFERING DRILL 1 Piece(s) Same day Single Blade2~1525465

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer Point Angle(θ) 90 work material General Steel / High-Hardness Steel / Cast Iron
Peripheral Blade Y/N None Tool Material Type Cobalt High-Speed Steel Coating Y/N None
Shank Size dh7(mm) 8 Link Straight shank Use For chamfering, deburring, and countersinking. For processing materials that are hard but not viscous