(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A handy, user-friendly card/notebook type digital multimeter.
· The thin card type body can be stored in a pocketbook-type case.
· Auto-select functionality.
· Just attach the test lead to measure DC and AC voltages.
· Measurement functions for resistance are automatically switched.
· No measurement items need to be set, and mistaken measurements can be avoided.
· A convenient digital multimeter.
· Auto Power Off functionality
· Auto Range switching.
· Notebook-type storage case included
Part Number |
---|
AD-5501 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,768.16 | DIGITAL MULTI METER | 1 Piece(s) | 14 Day(s) |
Loading...
Product Type | Digital Tester | DC Voltage(V) | 4/40/400/500 | Alternating Current Voltage(V) | 4/40/400/500 |
---|---|---|---|---|---|
Resistance(Ω) | 400/4k/40k/400k/4M/40M | Width(mm) | 56 | Depth(mm) | 10 |
Height(mm) | 111 | Power Supply | LR44 Micro Cell 2 pcs | Battery life | Approximately 60 hours |
Mass(g) | Approx. 70 (batteries included) | Accessory | Pocketbook-type case, batteries (for the monitor), user manual, (test leads) | Features | ● Auto select function: (1) Simply touch the test lead to automatically switch between DC voltage, AC voltage, and resistance measurement modes (functions) (2) Digital multimeter eliminates need for measurement mode setting, and prevents mistaken measurements ● Auto power off function ● Auto range switching ● Notebook type storage case included |
Supplement | The test lead cable is directly connected to the body and is not detachable. |
How can we improve?
How can we improve?